Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Mini DisplayPort 1.2 to VGA Adapter Cable, Active, M/M, 10 ft. (3.05 m)


Converts a Mini DisplayPort v1.2 video signal for display on a VGA monitor, projector or television.
  • Active adapter cable for use with any Mini Displayport (or Thunderbolt) port
  • Low-profile VGA connector fits neatly into available space; no jamming between wall and monitor or impeding neighboring connections
  • Supports computer video resolution up to 1920 x 1200
  • Supports HD video resolution up to 1920 x 1080 (1080p)
  • No separate adapter required
  • Nickel-plated connectors with gold-plated contacts
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

P586-010-VGA-V2

Have a Question?
Contact Us

Features

Send High-Quality Mini DisplayPort v1.2 Video Signals to a VGA Display
  • Connects Mini DisplayPort (or Thunderbolt) computer to VGA-enabled monitor, projector or TV
  • Ideal for displaying video on large monitor or digital sign
  • Low-profile VGA connector fits neatly into available space; no jamming between wall and monitor or impeding neighboring connections
  • Mini DisplayPort and HD15 male connectors
  • No separate adapter required

Vibrant, Superior Video Quality
  • Supports computer video resolutions up to 1920 x 1200
  • Supports HD video resolutions up to 1920 x 1080 (1080p)
  • Converts Single-Mode and Dual-Mode (DP++) Mini DisplayPort output
  • Perfect for use with graphics cards, such as AMD Eyefinity, that don’t output DP++ signals

Superior Materials for Superior Performance
  • Double shielding with foil and braid for maximum EMI/RFI protection
  • Nickel-plated connectors with gold-plated contacts for excellent conductivity
  • Integral strain relief for long life

Package Includes

  • P586-010-VGA-V2 Mini DisplayPort 1.2 to VGA Active Adapter Cable, 10 ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332191861
TechnologyVGA/SVGA; DisplayPort
VIDEO
Max Supported Video Resolution1920 x 1200 (1080p)
PHYSICAL
ColorBlack
Cable Outer Diameter (OD)5.0 +/- 15mm
Cable Jacket RatingVW-1
Wire Gauge (AWG)32
Cable Length (ft.)10
Cable Length (in.)120
Material of ConstructionABS, PVC
Shipping Dimensions (hwd / in.)8.00 x 10.00 x 0.50
Shipping Weight (lbs.)0.44
ENVIRONMENTAL
Operating Temperature Range32 to 104 F (0 to 40 C)
Storage Temperature Range5 to 122 F (-15 to 50 C)
Operating Humidity Range0 to 85%, Non-Condensing
Storage Humidity Range0 to 85%, Non-Condensing
CONNECTIONS
Side A - Connector 1MINI DISPLAYPORT (MALE)
Side B - Connector 1HD15 (MALE)
Connector PlatingNickel
Contact Plating  Gold
FEATURES & SPECIFICATIONS
Displayport Specification1.2
STANDARDS & COMPLIANCE
CertificationsCE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (U.S. & Canada)3-year limited warranty

Frequently Asked Questions

DisplayPort is a high-performance digital interface for transmitting audio and video signals. It was developed to replace older technologies, such as VGA and DVI, and has become one of the most advanced display technologies.
Was this information helpful? Yes No
Need more help? Contact Technical Support

Additional FAQs may be available on the P586010VGAV2 model support page.

Resources & Downloads

Declarations of Conformity

support icon

Do you own a
P586-010-VGA-V2

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.