Mini DisplayPort 1.2a to HDMI Adapter Cable, Active, 4K 60 Hz, M/M, 3 ft. (0.91 m)
- Supports video resolutions up to 4K @ 60 Hz (3840 x 2160), as specified in HDMI 2.0
- Compliant with latest HDCP 2.2 standards and EDID
- No separate power adapter required
- High-grip HDMI plug prevents accidental disconnections
- 3-year limited warranty
P586-003-HD-V2A
Have a Question?
Features
- Connects mDP or Thunderbolt PC, Mac or tablet to a 4K-enabled HDMI monitor, projector or HDTV
- Recommended for displaying video on a large monitor or digital sign
- mDP and high-grip HDMI male connectors
- No separate power adapter required
- Supports UHD video resolutions up to 3840 x 2160 (4K x 2K) @ 60 Hz
- Supports HDCP 2.2, audio and EDID
- Supports all HDMI 2.0 specifications and capabilities
- Active adapter compatible with Single-Mode and Dual-Mode (DP++) DisplayPort output
- Recommended for graphics cards, such as AMD Eyefinity, that don’t output DP++ signals
- Gold-plated HDMI connector and contacts for maximum conductivity and minimum data loss
- Special high-grip HDMI plug prevents accidental disconnections
- Integral strain relief provides cable and connectors with flexibility and reduces stress
Specifications
OVERVIEW
UPC Code | 037332200631 |
Technology | HDMI; DisplayPort |
VIDEO
Max Supported Video Resolution | 4K @ 60 Hz (3840 x 2160) |
HDR Support | No |
Chroma Sub Sampling | 4:4:4 |
INPUT
Cable Length (ft.) | 3 |
Cable Length (in.) | 36 |
PHYSICAL
Cable Outer Diameter (OD) | mDP: 5.0mm, HDMI: 7.3mm |
Cable Jacket Rating | VW-1 |
Wire Gauge (AWG) | mDP: 32, HDMI: 30 |
Color | Black |
Material of Construction | ABS, PVC |
Shipping Dimensions (hwd / in.) | 0.50 x 7.00 x 9.00 |
Shipping Weight (lbs.) | 0.10 |
ENVIRONMENTAL
Operating Temperature Range | 32 to 104 °F (0 to 40 °C) |
Storage Temperature Range | -4 to 140 °F (-20 to 60 °C) |
Operating Humidity Range | 10 to 90%, Non-Condensing |
Storage Humidity Range | 10 to 90%, Non-Condensing |
CONNECTIONS
Side A - Connector 1 | MINI DISPLAYPORT (MALE) |
Side B - Connector 1 | HDMI (MALE) |
Connector Plating | Gold; Nickel |
Contact Plating | Gold |
FEATURES & SPECIFICATIONS
Displayport Specification | 1.2a |
HDMI Specification | 2.0 |
HDCP Specification | 2.2 |
STANDARDS & COMPLIANCE
Certifications | CE, FCC, RoHS, REACH |
WARRANTY
Product Warranty Period (U.S. & Canada) | 3-year limited warranty |
Resources & Downloads
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.