Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Keyspan Mini DisplayPort 1.2 to VGA/DVI/HDMI All-in-One Converter Adapter, Thunderbolt 1 & 2 Compatible, 4K x 2K HDMI @ 24/30 Hz

Model Number: P137-06N-HDV-4K


All-in-one converter/adapter connects your Mini DisplayPort-enabled laptop or tablet to a VGA, DVI or HDMI display without the need to carry separate adapters. Ideal for trade shows, classrooms and lecture halls.
  • Separate DVI, HD15 and HDMI female connectors
  • HDMI port supports UHD 4K x 2K @ 24/30 Hz video resolutions
  • Passive adapter requires connected computer to have DP++ port
  • Plug and play—no software, drivers or power supply needed
  • Small size for easy carrying in laptop bag or briefcase
  • 3-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

No more carrying around separate adapters for various monitors, projectors and televisions. The P137-06N-HDV-4K Mini DisplayPort 1.2 to VGA/DVI/HDMI All-in-One Converter Adapter connects your laptop or tablet’s Mini DisplayPort or Thunderbolt™ 1/2 port to a VGA, DVI or HDMI display. The simple all-in-one solution for displaying content on a larger screen, the P137-06N-HDV-4K is ideal for trade shows, classrooms, lecture halls and other presentations.

The all-in-one unit contains separate female DVI, HD15 and HDMI ports. It supports video resolutions up to 1920 x 1080 (DVI); 1920 x 1200, including 1080p (HD15); and 3840 x 2160 (HDMI). It also supports 36-bit Deep Color (12 bits per channel). The passive adapter requires the connected computer to have a DP++ (DisplayPort++) port.

The P137-06N-HDV-4K is compatible with laptops, tablets and other devices equipped with a female Mini DisplayPort or Thunderbolt 1 & 2 ports. It’s completely plug-and-play with no software, drivers or external power supply needed. With its small size and built-in cable, the P137-06N-HDV-4K is perfect for stowing in your laptop bag and carrying to school, the office or the latest trade show.

Features

Connects Your Mini DisplayPort Laptop or Tablet to a VGA, DVI or HDMI Display
  • Recommended for trade shows, classrooms, lecture halls and other presentations
  • DVI port supports video resolutions up to 1920 x 1080 (1080p)
  • HD15 port supports video resolutions up to 1920 x 1200, including 1080p
  • HDMI port supports UHD video resolutions up to 3840 x 2160 (4K x 2K) @ 24/30 Hz
  • Supports 36-bit Deep Color (12 bits per channel)
  • Ideal for Chromebooks, MacBooks, Microsoft Surface and laptops equipped with Mini DisplayPort or Thunderbolt 1 & 2 ports

Plug-and-Play Convenience
  • No software, drivers or external power supply required
  • Small enough to stow in laptop bag or briefcase
  • Passive adapter requires connected computer to have DP++ port

System Requirements

  • Passive adapter requires the connected computer to have a DP++ ( Displayport ++ ) port

Package Includes

  • P137-06N-HDV-4K Mini DisplayPort 1.2 to VGA/DVI/HDMI All-in-One Converter Adapter, 6 in.
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332190833
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)3.94 x 5.51 x 0.91
Shipping Weight (lbs.)0.16
CONNECTIONS
Side A - Connector 1MINI DISPLAYPORT (MALE)
Side B - Connector 1DVI-D DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
Side B - Connector 2HD15 (FEMALE)
Side B - Connector 3HDMI (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyDVI; HDMI; VGA/SVGA; DisplayPort
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Frequently Asked Questions

DisplayPort is a high-performance digital interface for transmitting audio and video signals. It was developed to replace older technologies, such as VGA and DVI, and has become one of the most advanced display technologies.

Additional FAQs may be available on the P13706NHDV4K model support page.

Accessories

Digital Signage & Audio/Video
  Model Number Description
P502-006 | Digital Signage & Audio/Video P502-006 VGA Coaxial High-Resolution Monitor Cable with RGB Coaxial (HD15 M/M), 2048 x 1536 (1080p), 6 ft.
P502-010 | Digital Signage & Audio/Video P502-010 VGA Coaxial High-Resolution Monitor Cable with RGB Coaxial (HD15 M/M), 2048 x 1536 (1080p), 10 ft.
P561-006 | Digital Signage & Audio/Video P561-006 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6-ft.
P568-006 | Digital Signage & Audio/Video P568-006 High Speed HDMI Cable, Ultra HD 4K x 2K, HDMI to HDMI (M/M), Black, 6-ft.

Resources & Downloads

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.