Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

HDCP 2.2-compliant cable connects the Mini DisplayPort (mDP) or Thunderbolt port on your PC, Mac or tablet to a 4K-enabled HDMI monitor, projector or television.

  • Supports video resolutions up to 4K @ 60 Hz (3840 x 2160)
  • Compliant with latest HDCP 2.2 standards
  • No separate power adapter required
  • High-grip HDMI plug prevents accidental disconnections
  • Supports EDID specifications
  • 3-year limited warranty

Features

Send UHD Mini DisplayPort 1.2a Signals to a 4K HDMI Display
  • Connects mDP or Thunderbolt PC, Mac or tablet to a 4K-enabled HDMI monitor, projector or HDTV
  • Recommended for displaying video on a large monitor or digital sign
  • mDP and high-grip HDMI male connectors
  • No separate power adapter required
Vibrant Video Quality
  • Supports UHD video resolutions up to 4K @ 60 Hz (3840 x 2160) as specified in HDMI 2.0
  • Supports HDCP 2.2, audio and EDID
  • Active adapter compatible with Single-Mode and Dual-Mode (DP++) DisplayPort output
  • Recommended for graphics cards, such as AMD Eyefinity, that don’t output DP++ signals
Superior Materials for Superior Performance
  • Gold-plated HDMI connector and contacts for maximum conductivity and minimum data loss
  • Special high-grip HDMI plug prevents accidental disconnections
  • Integral strain relief provides cable and connectors with flexibility and reduces stress

Package Includes

  • P586-012-HD-V2A Mini DisplayPort 1.2a to HDMI Active Adapter Cable (M/M), 12 ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332200624
Product TypeActive Cable
TechnologyHDMI; DisplayPort
Cable Type  Active
VIDEO
Max Supported Video Resolution3840 x 2160 (4K) @ 60Hz
Max Supported Color Depth8-bit
HDR SupportYes
CONNECTIONS
Side A - Connector 1MINI DISPLAYPORT (MALE)
Side B - Connector 1HDMI (MALE)
Connector PlatingNickel
Contact Plating  Gold
PHYSICAL
ColorBlack
Material of ConstructionABS, PVC
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)5.0 +/- 15mm
Wire Gauge (AWG)32
Cable Length (ft.)12
Cable Length (in.)144
Shipping Dimensions (hwd / in.)0.50 x 7.00 x 9.00
Shipping Weight (lbs.)0.50
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range10% to 90%, Non-Condensing
Storage Humidity Range10% to 90%, Non-Condensing
FEATURES & SPECIFICATIONS
Displayport Specification1.2a
HDCP Specification2.2
STANDARDS & COMPLIANCE
Product ComplianceCE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)3-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.