Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Mini DisplayPort 1.2 to HDMI Adapter Cable, Active, 4K 60 Hz, M/M, 15 ft. (4.57 m)


HDCP 2.2-compliant cable connects the Mini DisplayPort™ (mDP) or Thunderbolt™ port on your PC, Mac or tablet to a 4K-enabled HDMI monitor, projector or television.
  • Supports video resolutions up to 4K @ 60 Hz (3840 x 2160) as specified in HDMI 2.0
  • Compliant with latest HDCP 2.2 standards
  • No separate power adapter required
  • High-grip HDMI plug prevents accidental disconnections
  • Supports EDID specifications
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

P586-015-HD-V2A

Have a Question?
Contact Us

Overview

The P586-015-HD-V2A Mini DisplayPort 1.2a to HDMI Active Adapter Cable (M/M) connects an mDP- or Thunderbolt-enabled PC, Mac or Tablet (such as the Surface Pro series) to the HDMI port on a 4K monitor, projector or television. With an mDP male connector on one end and a gold-plated high-grip HDMI male connector on the other, this cable requires no separate power adapter. It lets you continue using an existing 4K HDMI display without the extra expense of buying a new mDP monitor.
Recommended for displaying crystal-clear video on a large monitor or digital sign, this cable supports full UHD video resolutions up to 4K at 60 Hz (3840 x 2160) as specified in HDMI 2.0. The P586-015-HD-V2A also supports rich, full audio (if your DisplayPort™ card supports audio passthrough) and the latest HDCP 2.2 (High-Bandwidth Digital Content Protection) standards.
Because it's an active adapter, the 15-ft. (4.57 m) P586-015-HD-V2A is compatible with Single-Mode and Dual-Mode (DP++) DisplayPort output. It's perfect for use with graphics cards, such as AMD Eyefinity, that don't output DP++ signals.
The corrosion-resistant gold-plated HDMI connector and contacts provide maximum conductivity and minimize data loss. Its special high-grip plug prevents a loose or accidentally disconnected cable from causing picture loss. Integral strain relief with ridges on each end gives the cable extra flexibility, reduces stress, and helps the cable and connectors move freely without cracking.

Features

Send UHD Mini DisplayPort 1.2a Signals to a 4K HDMI Display
  • Connects mDP or Thunderbolt PC, Mac or tablet to a 4K-enabled HDMI monitor, projector or HDTV
  • Recommended for displaying video on a large monitor or digital sign
  • mDP and high-grip HDMI male connectors
  • No separate power adapter required
Vibrant Video Quality
  • Supports UHD video resolutions up to 3840 x 2160 (4K x 2K) @ 60 Hz as specified in HDMI 2.0
  • Supports HDCP 2.2, audio and EDID
  • Active adapter compatible with Single-Mode and Dual-Mode (DP++) DisplayPort output
  • Recommended for graphics cards, such as AMD Eyefinity, that don’t output DP++ signals
Superior Materials for Superior Performance
  • Gold-plated HDMI connector and contacts for maximum conductivity and minimum data loss
  • Special high-grip HDMI plug prevents accidental disconnections
  • Integral strain relief provides cable and connectors with flexibility and reduces stress

Package Includes

  • P586-015-HD-V2A Mini DisplayPort 1.2a to HDMI Active Adapter Cable (M/M), 15-ft. (4.57 m)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332200594
TechnologyHDMI; DisplayPort
VIDEO
Max Supported Video Resolution4K @ 60 Hz 3840 x 2160
Max Supported Color Depth8-bit
HDR SupportYes
PHYSICAL
ColorBlack
Cable Outer Diameter (OD)5.0 +/- 15mm
Cable Jacket RatingVW-1
Wire Gauge (AWG)32
Cable Length (ft.)15
Cable Length (in.)180
Material of ConstructionABS, PVC
Shipping Dimensions (hwd / in.)0.50 x 10.00 x 12.00
Shipping Weight (lbs.)0.60
ENVIRONMENTAL
Operating Temperature Range32 to 104 °F (0 to 40 °C)
Storage Temperature Range-4 to 140 °F (-20 to 60 °C)
Operating Humidity Range10 to 90%, Non-Condensing
Storage Humidity Range10 to 90%, Non-Condensing
CONNECTIONS
Side A - Connector 1MINI DISPLAYPORT (MALE)
Side B - Connector 1HDMI (MALE)
Connector PlatingGold; Nickel
Contact Plating  Gold
FEATURES & SPECIFICATIONS
Displayport Specification1.2a
HDMI Specification2.0
HDCP Specification2.2
STANDARDS & COMPLIANCE
CertificationsCE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (U.S. & Canada)3-year limited warranty

Resources & Downloads

Declarations of Conformity

support icon

Do you own a
P586-015-HD-V2A

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.