Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Keyspan Mini DisplayPort to DisplayPort Cable Adapter, Video Converter, 2560x1600 (M/F)

Model Number: P139-06N-DP


  • Converts Mini Displayport on a MAC to Displayport Female
  • Connect Displayport enabled monitor to a MAC computer
  • Supports resolutions up to 2560 x 1600 @ 60Hz

Overview

Tripp Lite P139-06N-DP converts a Mini-Displayport video out port on a MAC, or other computer, to Displayport, allowing attachment of a Displayport monitor or HDTV with Displayport input. Plug the adapter into the computer, and then a standard Displayport cable from the adapter to the monitor.

Features

  • Connect a Displayport enabled Monitor to a MAC Mini-Displayport video port
  • Plug and Play - no drivers or setup needed
  • Displayport 1.1a Compliant
  • HDCP Compliant
  • Supports resolutions up to 2560 x 1600 @ 60Hz

Package Includes

6-inch Mini Displayport Male to Displayport Female Adapter
RoHS compliant

Specifications

OVERVIEW
UPC Code037332161277
INPUT
Cable Length (ft.)0.5
PHYSICAL
ColorWhite
Shipping Dimensions (hwd / in.)0.25 x 0.25 x 6.50
Shipping Weight (lbs.)0.05
CONNECTIONS
Side A - Connector 1MINI DISPLAYPORT (MALE)
Side B - Connector 1DISPLAYPORT (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyDisplayPort
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Frequently Asked Questions

DisplayPort is a high-performance digital interface for transmitting audio and video signals. It was developed to replace older technologies, such as VGA and DVI, and has become one of the most advanced display technologies.

Additional FAQs may be available on the P13906NDP model support page.

Accessories

Digital Signage & Audio/Video
  Model Number Description
P580-003 | Digital Signage & Audio/Video P580-003 DisplayPort Cable with Latches (M/M), 4K x 2K 3840 x 2160 @ 60Hz, 3 ft.
P580-006 | Digital Signage & Audio/Video P580-006 DisplayPort Cable with Latches (M/M), 4K x 2K 3840 x 2160 @ 60Hz, 6 ft.
P580-010 | Digital Signage & Audio/Video P580-010 DisplayPort to DisplayPort Cable 4K with Latches (M/M), 4K x 2K (3840 x 2160) @ 60 Hz, 10 ft.
P580-015 | Digital Signage & Audio/Video P580-015 DisplayPort Cable with Latches (M/M), 4K x 2K 3840 x 2160 @ 60Hz, 15 ft.
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.