Part Number: P137-06N-DVI-DL
Converts any Mini DisplayPort video signal for display on a DVI-D single-link or dual-link monitor, projector or television.
- Active converter works with all Mini DisplayPort signals
- Compatible with Thunderbolt 1 and 2 ports on Mac computers
- Supports DVI dual-link video resolutions up to 2560 x 1600
- Supports DVI single-link video resolutions up to 1920 x 1080
- Converts Multi-Mode (DP++) and Single-Mode DisplayPort output
- Plug and play—no software, drivers or power supply needed
- 3-year limited warranty
Features
- Connects Mini DisplayPort computer to DVI-D dual-link monitor, projector or TV
- Active adapter for use with any Mini Displayport (or Thunderbolt 1 & 2) port
- Ideal for displaying video on large monitor or digital sign
- Female DVI dual-link and male Mini DisplayPort connectors
Vibrant, Superior Video Quality
- Supports DVI dual-link video resolutions up to 2560 x 1600
- Supports DVI single-link video resolutions up to 1920 x 1080 (1080p)
- Supports 24-bit Deep Color (8 bits per channel)
- Converts Multi-Mode (DP++) and Single-Mode DisplayPort output
- Works with graphics cards that don’t output DP++ signals, such as AMD Eyefinity
Superior Materials for Superior Performance
- Gold-plated connectors and contacts for excellent conductivity
- Integral strain relief for long life
- Plug-and-play—no software, drivers or power supply necessary
- Fits easily into briefcase, backpack or laptop bag
System Requirements
- Computer with Mini DisplayPort and USB port
- Display with DVI output
- Not for use with MST Hubs. For compatibility with MST Hubs, use a Displayport 1.2 compliant product such as P137-06N-DVI-V2
Package Includes
- P137-06N-DVI-DL Mini DisplayPort to DVI Dual-Link Active Converter (M/F), 6 in.
Specifications
OVERVIEW
UPC Code | 037332199263 |
Product Type | Video Adapter |
Technology | DVI; DisplayPort |
CONNECTIONS
Side A - Connector 1 | MINI DISPLAYPORT (MALE) |
Side A - Connector 2 | USB A (MALE) |
Side B - Connector 1 | DVI-D DUAL LINK (FEMALE) |
PHYSICAL
Color | Silver |
Cable Length (ft.) | 0.5 |
Cable Length (in.) | 6 |
Shipping Dimensions (hwd / in.) | 1.20 x 3.50 x 6.10 |
Shipping Weight (lbs.) | 0.31 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
Model Number | Description | |
---|---|---|
P560-003 | DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 3 ft. (0.91 m) | |
P560-006 | DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) | |
P560-010 | DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m) | |
P560-015 | DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 15 ft. (4.57 m) |
Video Extenders
Model Number | Description | |
---|---|---|
B122-000 | HDMI Signal Booster / Extender, 1920 x 1200 (1080p) 24Hz, Up to 150 ft. (45 m), (HDMI F/F),TAA |
Documents & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Images