Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Extends your existing Mini DisplayPort (mDP) connection by 3 ft

  • Supports video resolutions up to 3840 x 2160 (4K x 2K) @ 60 Hz
  • Premium foil and braid shielding
  • Molded nickel-plated connectors and gold-plated contacts
  • Supports DisplayPort™ v1.2a and HDCP 2.2
  • Connects to mDP, Thunderbolt™ or Thunderbolt 2 port

Features

Extends an Existing Mini DisplayPort Cable an Extra 3 Ft.
  • Female connector attaches to current mDP cable to add length
  • Supports UHD video resolutions up to 3840 x 2160 (4K x 2K) @ 60 Hz
  • Supports DisplayPort v1.2a and HDCP 2.2
  • Recommended for devices with mDP, Thunderbolt or Thunderbolt 2 ports

First-Rate Construction for Superior Signal Transfer
  • Premium foil and braid shielding for EMI/RFI noise protection
  • Molded nickel-plated connectors and gold-plated contacts for optimal signal quality
  • Integral strain relief for long life
  • Twisted 32/32 AWG data/power lines
  • Flexible PVC jacket and small footprint for easy installation in tight spaces

Package Includes

  • P585-003 Mini DisplayPort Extension Cable (M/F), 3 ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332201607
Product TypePassive Cable
TechnologyDisplayPort
Cable Type  Passive
VIDEO
Max Supported Video Resolution3840 x 2160 (4K) @ 60Hz
CONNECTIONS
Side A - Connector 1MINI DISPLAYPORT (MALE)
Side B - Connector 1MINI DISPLAYPORT (FEMALE)
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Cable Length (ft.)3
Cable Length (in.)36
Shipping Dimensions (hwd / in.)0.50 x 7.00 x 9.00
Shipping Weight (lbs.)0.20
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

High-Bandwidth Digital Content Protection (HDCP) is a system designed to protect digital content. The technology is intended to protect unauthorized duplication of High Definition (HD) video and audio as it travels across connections from your computer to your HD TV.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Documents & Downloads

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.