Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Mini DisplayPort to HDMI Adapter Cable, Active, M/M, 6 ft.


Connect a Computer with Mini Displayport or Thunderbolt to a HDMI enabled TV
  • Supports 1080P 1920x1080 resolution
  • Supports Audio
  • This product is a passive adapter and requires that the connected computer has a DP++ (DisplayPort ++) dual-mode port
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

P586-006-HDMI

Have a Question?
Contact Us

Overview

Tripp Lites P586-006-HDMI, Mini-Displayport / Thunderbolt to HDMI cable, allows you to connect a computer with Mini-Displayport or Thunderbolt video out port, to an HDMI enabled Monitor or TV. Male to Male design eliminates the need for separate adapter and cable. In-line passive adapter is designed for use with Dual Mode ( DP++) Displayport graphics cards. Supports 1080P video, as well as audio ( provided the Mini Displayport supports audio pass through ). HDCP compatible.

Features

  • 6ft Mini Displayport / Thunderbolt to HDMI Adapter cable
  • Supports 1080P video, as well as audio ( if video card enabled )
  • HDCP compatible
  • In-line Passive adapter
  • This product is a passive adapter and requires that the connected computer has a DP++ (DisplayPort ++) dual-mode port

System Requirements

  • Not for use with MST Hubs. For compatibility with MST Hubs, use a Displayport 1.2 compliant product such as P586-006-HD-V2A

Package Includes

  • 6-ft Mini Displayport / Thunderbolt to HDMI Adapter cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332180704
INPUT
Cable Length (ft.)6
Cable Length (in.)72
PHYSICAL
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)4.8mm
ColorBlack
Material of ConstructionABS, PVC
Shipping Dimensions (hwd / in.)0.25 x 5.00 x 8.30
Shipping Weight (lbs.)0.10
Wire Gauge (AWG)32
ENVIRONMENTAL
Operating Temperature Range32 to 113 F (0 to 45 C)
Storage Temperature Range14 to 158 F (-10 to 70 C)
Operating Humidity Range10 to 85%, Non-Condensing
Storage Humidity Range5 to 90%, Non-Condensing
CONNECTIONS
Side A - Connector 1MINI DISPLAYPORT (MALE)
Side B - Connector 1HDMI (MALE)
Connector PlatingGold; Nickel
Contact Plating  Gold
FEATURES & SPECIFICATIONS
Max Supported Video Resolution1920 x 1080 (1080p)
Displayport Specification1.1a
HDMI Specification1.3
HDCP Specification1.3
Max Supported Color Depth12-bit True Color
TechnologyHDMI; DisplayPort
Chroma Sub Sampling4:4:4
STANDARDS & COMPLIANCE
CertificationsCE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (U.S. & Canada)3-year limited warranty

Frequently Asked Questions

DisplayPort supports audio, but this is an optional feature and not supported by all sources. If your source supports DisplayPort with audio and it is enabled, then this product will transmit the audio signal to a connected display. Displayport.org has an Audio User Guide (https://www.displayport.org/wp-content/uploads/2011/10/DP-Audio-User-Guide-v1.pdf) with instructions on how to make sure that your device is set up properly for transmitting audio.
DisplayPort is a high-performance digital interface for transmitting audio and video signals. It was developed to replace older technologies, such as VGA and DVI, and has become one of the most advanced display technologies.

Additional FAQs may be available on the P586006HDMI model support page.

Accessories

Digital Signage & Audio/Video

  Model Number Description
Keyspan Mini DisplayPort to DVI Adapter, Video Converter for Mac/PC, White (M/F), 6 in. P137-06N-DVI P137-06N-DVI Keyspan Mini DisplayPort to DVI Adapter, Video Converter for Mac/PC, White (M/F), 6 in.
Mini DisplayPort to HDMI Adapter Cable (M/F), 6 in. P137-06N-HDMI P137-06N-HDMI Mini DisplayPort to HDMI Adapter Cable (M/F), 6 in.
Keyspan Mini DisplayPort to Active VGA Adapter, Video Converter (M/F), White, 6-in. P137-06N-VGA P137-06N-VGA Keyspan Mini DisplayPort to Active VGA Adapter, Video Converter (M/F), White, 6-in.

Resources & Downloads

support icon

Do you own a
P586-006-HDMI

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.