Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Mini DisplayPort Cable (M/M), 4K x 2K 3840 x 2160 @ 60Hz, 6 ft.

Model Number: P584-006


  • 6ft Mini Displayport to Mini Displayport Cable
  • Connect your PC or Mac with Mini Displayport (or Thunderbolt) to a Mini Displayport Monitor or TV
  • Supports Displayport v1.2
  • Supports Ultra High Definition (UHD) 4K x 2K video resolutions up to 3840 x 2160 @ 60Hz, including 1080p
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite's Mini Displayport cable allows a PC or Mac's Mini Displayport (or Thunderbolt) port to connect to a Mini Displayport monitor. Supports Ultra High Definition (UHD) 4K x 2K video resolutions up to 3840 x 2160 @ 60Hz, including 1080p.

Features

  • 6ft Mini Displayport to Mini Displayport cable
  • Supports Displayport v1.2
  • Connect your PC or Mac with Mini Displayport (or Thunderbolt) to a Mini Displayport Monitor or TV
  • Supports Ultra High Definition (UHD) 4K x 2K video resolutions up to 3840 x 2160 @ 60Hz, including 1080p

Package Includes

  • 6ft Mini Displayport to Mini Displayport cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332174628
INPUT
Cable Length (ft.)6
PHYSICAL
ColorWhite
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.13
CONNECTIONS
Side A - Connector 1MINI DISPLAYPORT (MALE)
Side B - Connector 1MINI DISPLAYPORT (MALE)
FEATURES & SPECIFICATIONS
TechnologyDisplayPort
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Frequently Asked Questions

DisplayPort supports audio, but this is an optional feature and not supported by all sources. If your source supports DisplayPort with audio and it is enabled, then this product will transmit the audio signal to a connected display. Displayport.org has an Audio User Guide (https://www.displayport.org/wp-content/uploads/2011/10/DP-Audio-User-Guide-v1.pdf) with instructions on how to make sure that your device is set up properly for transmitting audio.
DisplayPort is a high-performance digital interface for transmitting audio and video signals. It was developed to replace older technologies, such as VGA and DVI, and has become one of the most advanced display technologies.

Additional FAQs may be available on the P584006 model support page.

Accessories

Digital Signage & Audio/Video
  Model Number Description
P137-06N-DVI | Digital Signage & Audio/Video P137-06N-DVI Keyspan Mini DisplayPort to DVI Adapter, Video Converter for Mac/PC, Thunderbolt 1 & 2 Compatible 1920x1200/1080p (Mini DP to DVI M/F), 6-in.
P137-06N-HDMI | Digital Signage & Audio/Video P137-06N-HDMI Mini DisplayPort to HDMI Adapter Cable, 6 in. - 1920 x 1200, 1080p, Mac/PC, Thunderbolt 1 & 2, M/F
P137-06N-VGA | Digital Signage & Audio/Video P137-06N-VGA Keyspan Mini DisplayPort to Active VGA Adapter, Video Converter for Mac/PC, Thunderbolt 1 & 2 Compatible, 1920x1200/1080p (M/F), 6-in.

Resources & Downloads

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.