Keyspan Mini DisplayPort to DisplayPort Adapter, 4K 60 Hz, Black (M/F), 6-in. (15.24 cm)
- Delivers UHD picture quality at resolutions up to 3840 x 2160 (4K x 2K) @ 60 Hz
- Saves you the expense of buying a new mDP monitor
- Foil and braid shielding protects against line noise that can distort or destroy data
- Gold-plated contacts guarantee a clear transmission free of interference
- Easy installation with plug-and-play operation—no software required
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
This Keyspan® Mini DisplayPort to DisplayPort cable plugs into the mDP or Thunderbolt 1 or 2 port on your tablet, laptop, Chromebook, MacBook, smartphone or PC. By connecting the other end to the DisplayPort cable leading to the DisplayPort input on your monitor, projector or television, you can transmit mDP audio and video without the expense of buying a new mDP display.
Transmits Crystal-Clear 4K Video and Digital Audio
This Mini DisplayPort adapter is ideal for transmitting digital audio and 4K video to a large display, such as an HDTV or digital sign. The six-inch cable supports Ultra High Definition video resolutions up to 3840 x 2160 (4K x 2K) at 60 Hz.
Boldly Constructed for Superior Performance
Molded nickel-plated connectors with corrosion-resistant gold-plated contacts provide maximum conductivity and minimum data loss to guarantee a clear transmission free of interference. Foil and braid shielding delivers reliable, error-free signal quality and protection from EMI/RFI line noise that can distort or destroy data. Integral strain relief gives the cable extra flexibility, reduces stress, and helps the cable and connectors move freely without cracking.
Ready to Use Right Out of the Package
The plug-and-play Mini DisplayPort to DisplayPort cable requires no software, drivers or external power. The compact six-inch unit fits easily into a pocket, briefcase or laptop bag for connecting on the go.
Lifetime Warranty and Environmentally Responsible Design
The P139-06N-DP4K6B comes with a lifetime warranty. It’s manufactured in compliance with strict RoHS specifications, reflecting Tripp Lite’s commitment to environmental responsibility.
Typical Applications
- Transmit 4K video and digital audio from your computer’s Mini DisplayPort or Thunderbolt 1 or 2 output to your existing DisplayPort monitor or other display
- Carry it with your Mini DisplayPort laptop for showing video at trade shows, presentations or lectures
- Display digital signage in your office, brick-and-mortar store, school or church
Package Includes
- P139-06N-DP4K6B Mini DisplayPort to DisplayPort Adapter—4K x 2K @ 60 Hz, Keyspan, Black, 6 in.
Specifications
OVERVIEW
UPC Code | 037332210692 |
Technology | DisplayPort |
PHYSICAL
Color | Black |
Cable Length (ft.) | 0.5 |
Cable Length (in.) | 6 |
Shipping Dimensions (hwd / in.) | 0.50 x 7.00 x 9.00 |
Shipping Weight (lbs.) | 0.20 |
CONNECTIONS
Side A - Connector 1 | MINI DISPLAYPORT (MALE) |
Side B - Connector 1 | DISPLAYPORT (FEMALE) |
FEATURES & SPECIFICATIONS
HDCP Specification | 2.2 |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P580-001 | DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 1 ft. (0.31 m) |
![]() |
P580-003 | DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 3 ft. (0.91 m) |
![]() |
P580-006 | DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 6 ft. (1.83 m) |
![]() |
P580-010 | DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 10 ft. (3.05 m) |
Resources & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.