Mini DisplayPort to DisplayPort All-in-One Keystone/Panel Mount Adapter Cable (F/F), Angled Connector, 1 ft. (0.31 m)
- Connects an MPD device and a DisplayPort device
- Panel mount adapter for securing to podium or kiosk
- Gold-plated contacts for optimal signal transfer
- Superior foil shielding for EMI/RFI protection
- Angled female connector for easy installation in tight spaces
- This product is covered by a Lifetime Limited Warranty (coverage details)
P169-001-KPA-BK
Have a Question?
Features
- Keystone design for easy snap-in installation in wallplate or panel
- Includes panel mount adapter for installation in podium or kiosk
- Angled female connector for easy installation in tight spaces
- Hides components out of sight to eliminate cable clutter
- Compatible with all MDP and DisplayPort cables
Premium Construction for Superior Signal Transfer
- Premium foil shielding for error-free signal quality and EMI/RFI protection
- Molded nickel-plated connectors with gold-plated contacts
- Integral strain relief for long life
Specifications
OVERVIEW
UPC Code | 037332195500 |
Technology | DisplayPort |
INPUT
Cable Length (ft.) | 1 |
Cable Length (in.) | 12 |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 0.50 x 6.90 x 9.75 |
Shipping Weight (lbs.) | 0.08 |
CONNECTIONS
Side A - Connector 1 | DISPLAYPORT (FEMALE) |
Side B - Connector 1 | MINI DISPLAYPORT (FEMALE) |
STANDARDS & COMPLIANCE
Certifications | RoHS compliant |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the P169001KPABK model support page.
Related Products
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P580-003 | DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 3 ft. (0.91 m) |
![]() |
P580-006 | DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 6 ft. (1.83 m) |
![]() |
P584-003 | Mini DisplayPort Cable (M/M), 4K @ 60 Hz, 3 ft. (0.91 m) |
![]() |
P584-006 | Mini DisplayPort Cable (M/M), 4K @ 60 Hz, 6 ft. (1.83 m) |
Audio Video Adapter Cables
Model Number | Description | |
---|---|---|
![]() |
P583-003 | Mini DisplayPort to DisplayPort 4K @ 60 Hz Cable Adapter (M/M), White, 3 ft. (0.91 m) |
![]() |
P583-006 | Mini DisplayPort to DisplayPort 4K @ 60 Hz Cable Adapter (M/M), White, 6 ft. (1.83 m) |
USB Panel Mount
Model Number | Description | |
---|---|---|
![]() |
N062-012-KJ | 12-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
![]() |
N062-016-KJ | 16-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
![]() |
N062-024-KJ | 24-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
![]() |
N062-032-KJ | 32-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
Cable Management
Model Number | Description | |
---|---|---|
![]() |
N080-101 | 1-Port Keystone Single-Gang Faceplate, White, TAA |
![]() |
N080-102 | 2-Port Keystone Single-Gang Faceplate, White, TAA |
![]() |
N080-103 | 3-Port Keystone Single-Gang Faceplate, White, TAA |
![]() |
N080-104 | 4-Port Keystone Single-Gang Faceplate, White, TAA |
![]() |
N080-106 | 6-Port Keystone Single-Gang Faceplate, White, TAA |
![]() |
N080-SMB1-WH | Single-Gang Surface-Mount Back Box, White, TAA |
Resources & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.