Mini DisplayPort to DisplayPort All-in-One Keystone/Panel Mount Angled Adapter (F/F), Black
- Angled female connector for easy installation in tight spaces
- Molded connectors with gold-plated contacts for optimal signal transfer
- Panel mount adapter for securing to podium or kiosk
- Keystone design for use with standard data wallplate
- Compatible with all MDP and DisplayPort cables
- Supports video resolutions up to 3840 x 2160 @ 60Hz
- DisplayPort 1.2 Compatible
- This product is covered by a Lifetime Limited Warranty (coverage details)
P169-000-KPA-BK
Have a Question?
Overview
Ideal for giving your conference room, classroom, home theater room or retail establishment a professional, tidy look, this adapter can complete an in-wall run and keep components out of sight in a closet or another room to eliminate cable clutter. Compatible with all MDP and DisplayPort cables, the P169-000-KPA-BK features molded connectors with gold-plated contacts for optimal signal transfer.
Features
- Keystone design for easy snap-in installation in wallplate or panel
- Includes panel mount adapter for installation in podium or kiosk
- Angled female connector for easy installation in tight spaces
- Molded connectors with gold-plated contacts for optimum signal transfer
- Hides components out of sight to eliminate cable clutter
- Compatible with all MDP and DisplayPort cables
- Supports video resolutions up to 3840 x 2160 @ 60Hz
- DisplayPort 1.2 Compatible
Specifications
OVERVIEW
UPC Code | 037332195494 |
Technology | DisplayPort |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 9.00 x 0.50 x 7.00 |
Shipping Weight (lbs.) | 0.04 |
CONNECTIONS
Side A - Connector 1 | DISPLAYPORT (FEMALE) |
Side B - Connector 1 | MINI DISPLAYPORT (FEMALE) |
STANDARDS & COMPLIANCE
Certifications | RoHS compliant |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the P169000KPABK model support page.
Related Products
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P580-003 | DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 3 ft. (0.91 m) |
![]() |
P580-006 | DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 6 ft. (1.83 m) |
Audio Video Adapter Cables
Model Number | Description | |
---|---|---|
![]() |
P583-003 | Mini DisplayPort to DisplayPort 4K @ 60 Hz Cable Adapter (M/M), White, 3 ft. (0.91 m) |
![]() |
P583-006 | Mini DisplayPort to DisplayPort 4K @ 60 Hz Cable Adapter (M/M), White, 6 ft. (1.83 m) |
![]() |
P584-003 | Mini DisplayPort Cable (M/M), 4K @ 60 Hz, 3 ft. (0.91 m) |
![]() |
P584-006 | Mini DisplayPort Cable (M/M), 4K @ 60 Hz, 6 ft. (1.83 m) |
USB Panel Mount
Model Number | Description | |
---|---|---|
![]() |
N062-012-KJ | 12-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
![]() |
N062-016-KJ | 16-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
![]() |
N062-024-KJ | 24-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
![]() |
N062-032-KJ | 32-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
Cable Management
Model Number | Description | |
---|---|---|
![]() |
N080-101 | 1-Port Keystone Single-Gang Faceplate, White, TAA |
![]() |
N080-102 | 2-Port Keystone Single-Gang Faceplate, White, TAA |
![]() |
N080-103 | 3-Port Keystone Single-Gang Faceplate, White, TAA |
![]() |
N080-104 | 4-Port Keystone Single-Gang Faceplate, White, TAA |
![]() |
N080-106 | 6-Port Keystone Single-Gang Faceplate, White, TAA |
![]() |
N080-SMB1-WH | Single-Gang Surface-Mount Back Box, White, TAA |
Resources & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.