Mini DisplayPort to HDMI Active Adapter Cable (M/M), 1080p, 12 ft. (3.7 m)
Part Number: P586-012-HDMI
- Connect a computer with a Mini-Displayport video out port to an HDMI-enabled TV
- This product is a passive adapter and requires that the connected computer has a DP++ (DisplayPort ++) dual-mode port
- 3-year limited warranty
Features
- Connect a computer with a Mini-Displayport video out port to an HDMI-enabled TV
- Supports video resolutions up to 1920 x 1080 (1080p)
- Supports both digital video and audio
- HDCP compatible
- This product is a passive adapter and requires that
the connected computer has a DP++ (DisplayPort ++) dual-mode port
System Requirements
- Not for use with MST Hubs. For compatibility with MST Hubs, use a Displayport 1.2 compliant product such as P586-012-HD-V2A
Package Includes
- P586-021-HDMI Mini-DisplayPort to HDMI Cable Adapter (M/M), 12-ft.
Specifications
OVERVIEW
UPC Code | 037332187574 |
Product Type | Active Cable |
Technology | HDMI; DisplayPort |
VIDEO
Max Supported Video Resolution | 1920 x 1080 (1080p) |
Max Supported Color Depth | 12-bit True Color |
HDR Support | No |
Chroma Sub Sampling | 4:4:4 |
PHYSICAL
Color | Black |
Material of Construction | ABS, PVC |
Cable Jacket Color | Black |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 4.8mm |
Wire Gauge (AWG) | 32 |
Cable Length (ft.) | 12 |
Cable Length (in.) | 144 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.44 |
ENVIRONMENTAL
Operating Temperature Range | 32 to 113 F (0 to 45 C) |
Storage Temperature Range | 14 to 158 F (-10 to 70 C) |
Operating Humidity Range | 10 to 85%, Non-Condensing |
Storage Humidity Range | 5 to 90%, Non-Condensing |
CONNECTIONS
Side A - Connector 1 | MINI DISPLAYPORT (MALE) |
Side B - Connector 1 | HDMI (MALE) |
Connector Plating | Gold; Nickel |
Contact Plating | Gold |
FEATURES & SPECIFICATIONS
Displayport Specification | 1.1a |
HDCP Specification | 1.3 |
IP68 Rated | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY
Product Warranty Period (U.S. & Canada) | 3-year limited warranty |
Questions & Answers
Related Products
Video Adapters
Model Number | Description | |
---|---|---|
![]() |
P136-06N-ACT | DisplayPort to HDMI Active Adapter Video Converter, HDCP, 4K 30Hz (M/F), 6-in. (15.24 cm) |
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images