Part Number: P137-06N-HDMI TAA
- Lets you use your current HDMI display without the expense of a new mDP monitor
- Delivers HD picture quality at resolutions up to 1920 x 1200 (1080p)
- Also converts mDP audio to HDMI for complete audio/video transmission
- Slim-profile unit fits easily into briefcase or laptop bag for instant use anywhere
- Plug-and-play operation with no software required for easy, immediate installation
- 3-year limited warranty
Features
System Requirements
- Compatible with Windows 10 and Mac 10.11 and later
- Source device with Mini DisplayPort or Thunderbolt 1 or 2 output
- Display device with HDMI input
- Audio transmission supported as long as the source device also supports it
- Source device must have DisplayPort++ to allow HDMI signals to pass through
- Not for use with MST hubs
- Please check your source device’s manual for audio and DP++ compatibility
Package Includes
- P137-06N-HDMI Mini DisplayPort to HDMI Adapter Cable, 6 in.
Specifications
OVERVIEW
UPC Code | 037332171115 |
Product Type | Passive Cable |
Technology | HDMI; DisplayPort |
Cable Type | Passive |
VIDEO
Max Supported Video Resolution | 1920 x 1200 (1080p) |
CONNECTIONS
Side A - Connector 1 | MINI DISPLAYPORT (MALE) |
Side B - Connector 1 | HDMI (FEMALE) |
PHYSICAL
Color | White |
Cable Jacket Color | White |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Length (ft.) | 0.5 |
Cable Length (in.) | 6 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.15 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 0% to 85%, Non-Condensing |
STANDARDS & COMPLIANCE
Product Compliance | Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
Model Number | Description | |
---|---|---|
P568-003 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) | |
P568-006 | High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) | |
P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) |
Documents & Downloads
Product Literature
Useful Web Pages
Product Images