Mini DisplayPort to VGA Active Adapter Cable (M/M), 6 ft. (1.8 m)
Part Number: P586-006-VGA
Connects a VGA monitor to a computer with Mini Displayport with a single cable
- Connect a Mini Displayport computer port to a VGA monitor
- Low-profile VGA connector fits neatly into available space; no jamming between wall and monitor or impeding neighboring connections
- Ideal for use with graphics cards, such as AMD Eyefinity, that do not output Dual Mode (DP++) signals
- Converts both Single-Mode and Dual Mode (DP++) Displayport output
- 3-year limited warranty
Overview
Tripp Lite P586-006-VGA allows you to connect a desktop or laptop computer with Mini Displayport video port, to a VGA monitor. All in one 6-ft. (1.83 m) design with inline signal converter requires no additional adapters or software....plug-and-play. It features a low profile VGA connector that fits neatly into the available monitor space, without jamming between the wall and the back of the display or impeding neighboring connectors. Resolution support up to 1920x1200. Unlike passive adapters, Active adapters convert both Single-Mode and Dual Mode (DP++) DisplayPort output. It is ideal for use with graphics cards, such as AMD Eyefinity, that do not output Dual Mode (DP++) signals.
Features
- 6-ft. (1.83 m) Mini Displayport Male to VGA Male cable
- 1920x1200 resolution
- Low-profile VGA connector fits neatly into available space; no jamming between wall and monitor or impeding neighboring connections
- Ideal for use with graphics cards, such as AMD Eyefinity, that do not output Dual Mode (DP++) signals
- Converts both Single-Mode and Dual Mode (DP++) DisplayPort output
System Requirements
- VGA Monitor
- Computer with Mini Displayport
- Not for use with MST Hubs. For compatibility with MST Hubs, use a Displayport 1.2 compliant product such as P586-006-VGA-V2
Package Includes
- 6-ft. (1.83 m) Mini Displayport to Active VGA Cable, M/M
Specifications
OVERVIEW
UPC Code | 037332180759 |
Product Type | Active |
Technology | VGA/SVGA; DisplayPort |
VIDEO
Max Supported Video Resolution | 1920 x 1200 (1080p) |
HDR Support | No |
PHYSICAL
Color | Black |
Material of Construction | ABS, PVC |
Cable Jacket Color | Black |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 5.0 +/- 15mm |
Wire Gauge (AWG) | 32 |
Cable Length (ft.) | 6 |
Cable Length (in.) | 72 |
Shipping Dimensions (hwd / in.) | 7.00 x 9.00 x 0.50 |
Shipping Weight (lbs.) | 0.24 |
ENVIRONMENTAL
Operating Temperature Range | 32 to 104 F (0 to 40 C) |
Storage Temperature Range | 5 to 122 F (-15 to 50 C) |
Operating Humidity Range | 0 to 85%, Non-Condensing |
Storage Humidity Range | 0 to 85%, Non-Condensing |
CONNECTIONS
Side A - Connector 1 | MINI DISPLAYPORT (MALE) |
Side B - Connector 1 | HD15 (MALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
FEATURES & SPECIFICATIONS
Displayport Specification | 1.1a |
IP68 Rated | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY
Product Warranty Period (U.S. & Canada) | 3-year limited warranty |
Questions & Answers
Related Products
Video Adapters
Model Number | Description | |
---|---|---|
![]() |
P137-06N-DVI | Keyspan Mini DisplayPort to DVI Adapter, Video Converter for Mac/PC, White (M/F), 6-in. (15.24 cm) |
![]() |
P137-06N-HDMI | Mini DisplayPort to HDMI Adapter Cable (M/F), 6 in. (15.2 cm) |
![]() |
P137-06N-VGA | Keyspan Mini DisplayPort to Active VGA Adapter, Video Converter (M/F), White, 6-in. (15.24 cm) |
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images