Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Connect a HDMI Display to Apple Intel iMac, MacBook, and 12in PowerBook G4 mini-DVI Port
  • 8 inch overall length

Overview

This mini-DVI to HDMI Digital Female Video Adapter Cable allows you to connect a HDMI display to the mini-DVI port found on some Apple computer models. Supports Single-Link digital transmission with resolutions up to 1920 x 1200 at 60 Hz.

Features

  • Connect a HDMI Display to Apple Intel iMac, MacBook, and 12in PowerBook G4 mini-DVI Port
  • 8 inch overall length
  • 1920x1200@60Hz resolution

System Requirements

  • Apple Intel iMac, MacBook, and 12in PowerBook G4

Package Includes

  • 8inch mini-DVI to HDMI Adapter
RoHS compliant

Specifications

OVERVIEW
UPC Code037332152145
Product TypeVideo Adapter
Device CompatibilityComputer; Laptop
TechnologyDVI; HDMI
CONNECTIONS
Side A - Connector 1MINI-DVI (MALE)
Side B - Connector 1HDMI (FEMALE)
PHYSICAL
ColorWhite
Cable Jacket ColorWhite
Cable Length (ft.)0.7
Cable Length (in.)8
Shipping Dimensions (hwd / in.)0.50 x 7.00 x 9.00
Shipping Weight (lbs.)0.30
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
Unit Weight (lbs.)0.3000
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.