Mini HDMI to VGA Adapter Video Converter, (M/F), 6-in. (15.24 cm)
- 6 in. Mini HDMI to VGA cable ideal for giving video presentations
- Supports VGA cabling up to 100-ft. (30.5 m), excellent for exhibiting digital signage
- Supports hi-def resolutions up to 1920 x 1200 (1080p) for crystal-clear video
- Plug-and-play operation allows you to set it up and begin using it immediately
- Small enough to carry in a pocket or laptop bag for instant 1080p video anywhere
- 3-year limited warranty
P131-06N-MINI
Have a Question?
Features
Typical Applications
- Connect a tablet or smartphone to a VGA projector in an auditorium or lecture hall for a video presentation
- Stream digital signage messages from a laptop to VGA displays in an office or conference room
- Display photos or videos from a digital camera on a VGA monitor
Package Includes
- P131-06N-MINI Mini HDMI Male to VGA Female Adapter Cable - 6-in. (15.24 cm)
Specifications
OVERVIEW
UPC Code | 037332181022 |
Technology | HDMI; VGA/SVGA |
PHYSICAL
Color | Black |
Cable Length (in.) | 6 |
Shipping Dimensions (hwd / in.) | 7.00 x 0.10 x 0.50 |
Shipping Weight (lbs.) | 0.14 |
CONNECTIONS
Side A - Connector 1 | MINI HDMI (MALE) |
Side B - Connector 1 | HD15 (FEMALE) |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Related Products
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P500-003 | VGA High-Resolution RGB Coaxial Cable (HD15 M/F)), 3 ft. (0.91 m) |
![]() |
P500-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/F)), 6 ft. (1.83 m) |
![]() |
P500-010 | VGA High-Resolution RGB Coaxial Cable (HD15 M/F)), 10 ft. (3.05 m) |
![]() |
P502-003 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 3 ft. (0.91 m) |
![]() |
P502-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft. (1.83 m) |
![]() |
P502-010 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft. (3.05 m) |
Resources & Downloads
Product Literature
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.