Mini-SAS External HD Cable - SFF-8644 to SFF-8644, 12 Gbps, 1M (3.28 ft.)
- Ideal for connecting storage area network (SAN) devices or hard drives
- Protective caps over die-cast zinc housings shield ends from dust and damage
- Convenient pull tabs make it easier to disconnect cable in crowded racks
- Supports data transfer speeds up to 12 Gbps—faster than eSATA, USB 3.0 and Thunderbolt
- Backward compatible with previous SAS versions for sure compatibility with your device
- This product is covered by a Lifetime Limited Warranty (coverage details)
S528-01M
Have a Question?
Features
Typical Applications
- Connect two high-performance JBOD storage devices for the purpose of consolidating and sharing data in a small-to-medium company or organization
Package Includes
- S528-01M Mini-SAS External HD Cable - SFF-8644 to SFF-8644, 1 m
Specifications
OVERVIEW
UPC Code | 037332222305 |
Technology | SAS |
INPUT
Cable Length (ft.) | 3.28 |
PHYSICAL
Color | Black |
ENVIRONMENTAL
Operating Temperature Range | 32 ~ 104F (0 ~ 40C) |
Storage Temperature Range | -4 ~ 149F (-20 ~ 65C) |
Operating Humidity Range | 20 ~ 80% |
Storage Humidity Range | 10 ~ 90% |
CONNECTIONS
Side A - Connector 1 | SFF-8644 |
Side B - Connector 1 | SFF-8644 |
Contact Plating | Gold |
STANDARDS & COMPLIANCE
Certifications | RoHS Certified |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.