Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Mini SAS HD Cable (SFF-8644), External, 2 Meters (6.6 Feet) - 12 Gbps


High-performance mini-SAS HD cable connects two storage devices with external SFF-8644 connectors.
  • Mini-SAS cable ideal for connecting storage area network (SAN) devices or hard drives
  • Protective caps over die-cast zinc housings shield ends from dust and damage
  • Convenient pull tabs make it easier to disconnect cable in crowded racks
  • Supports data transfer speeds up to 12 Gbps—faster than eSATA, USB 3.0 and Thunderbolt
  • Backward compatible with previous SAS versions for sure compatibility with your device

View Full Product Details

Tripp Lite Part Number

S528-02M

Have a Question?
Contact Us

Features

High-Performance Mini-SAS External Cable for Connecting SAN Devices
This four-channel InfiniBand cable connects two storage devices with external mini-SAS HD SFF-8644 connectors, such as 12G RAID controllers, SATA hard drives, enclosures and JBOD devices. It supports data transfer rates up to 12 Gbps, which is faster than eSATA, USB 3.0 and Thunderbolt cables. The high-density connectors are surrounded by durable die-cast zinc that is compatible with shielded external connectors. Protective caps defend the connectors against dust and damage. Convenient pull-tabs make it easy to disconnect the cable in crowded racks and other applications. This SFF-8644 to SFF-8644 cable is backward compatible with previous SAS versions to ensure compatibility with your devices.

System Requirements

  • Works with SAN devices, SAS/SATA hard drives and other SAS interface devices with SFF-8644 external connectors

Package Includes

  • S528-02M Mini SAS HD Cable (SFF-8644), 2 m
RoHS compliant

Specifications

OVERVIEW
UPC Code037332222312
TechnologySAS
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Cable Length (ft.)6.56
ENVIRONMENTAL
Operating Temperature Range32 ~ 104F (0 ~ 40C)
Storage Temperature Range-4 ~ 149F (-20 ~ 65C)
Operating Humidity Range20 ~ 80%
Storage Humidity Range10 ~ 90%
CONNECTIONS
Side A - Connector 1SFF-8644
Side B - Connector 1SFF-8644
Contact Plating  Gold
FEATURES & SPECIFICATIONS
IP68 Rated  No
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

More Q&As may be available on the S52802M model support page.

Documents & Downloads

support icon

Do you own a
S528-02M

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.