Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

3 Relay I/O Mini-module

Model Number: RELAYIOMINI


  • Internal contact closure management accessory card
  • Three relay output contacts
  • Input signal to shutdown UPS
  • 2-year limited warranty

Overview

Tripp Lite's RELAYIOMINI allows users to communicate UPS status and events via three contact closure outputs. Installs in the back panel of compatible power modules on select SmartOnline UPS systems only. Requires removal of USB module to install.

NOTE: Compatible with Smart Online UPS systems specifying the use of this accessory from 5 to 20kVA originally shipping with pre installed back panel USB module AND dedicated RS232 DB9 port (Compatible models: SU5000RT4UHV, SU5000RT4UTF, SU6000RT4U, SU6000RT4UHVG, SU6000RT4UHVHW, SU6000RT4UTF, SU6000RT4UTFHW, SU8000RT3U, SU8000RT3UG, SU8000RT3UHW, SU8000RT3U1TF, SU8000RT3UN50, SU8000RT3UN50TF, SU10000RT3U, SU10000RT3UG, SU10KRT3U, SU10KRT3UHV,SU10000RT3U2TF, SU12KRT4UHW, SU16KRT, SU16KRT-1TF, SU16KRTG, SU16KRTHW, SU20KRT, SU20KRT-1TF, SU20KRTG, SU20KRTHW)

Features

  • Makes select SmartOnline Tripp Lite UPS capable of providing contact closure output communications
  • 3 relay output contacts

Package Includes

  • RELAYIOMINI
  • Owner's Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332155863
Power Management TypeNetwork Interfaces
PHYSICAL
Shipping Dimensions (hwd / in.)1.60 x 6.00 x 6.00
Shipping Weight (lbs.)0.50
Unit Dimensions (hwd / in.).9 x 2.4 x 2.8
Unit Weight (lbs.).08
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Extended Warranties

Part Number Description
WEXT1B 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2B 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3B 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.