Part Number: 0DT23010
This Model has been retired and has not been replaced. More information for the 0DT23010 is available on the model support page
Overview
If you're working from a small, home office (SOHO), the Mini KVM Extender USB is your preferred extended control solution - just place the KVM console where you want and the computer where you need and you're all set to go!
For industrial applications such as manufacturing lines or clean rooms, the Mini KVM Extender USB provides maximum safety and security, allowing you to place computers and servers in a single centralized location, far away from any production hazards.
IT managers seeking extended access to server rooms in a tightly secured environment will find the Mini KVM Extender USB particularly efficient and easy to use. Ideal also for presentation and training applications, the Mini KVM Extender USB provides flexibility and security coupled with highly attractive pricing.
The Mini KVM Extender USB is made up of 2 micro sized, compact units on both ends: a Transmitter unit with VGA and USB connectors that connects to the computer / KVM switch, and a Receiver unit with VGA and PS/2 connectors that connects to the remote keyboard, monitor and mouse. The Mini KVM Extender USB is a pure hardware solution, making it both software and network independent.
Features
- Manage a USB computer or KVM switch from a remote location up to 230-ft. (70M) away
- More security - Look after your investment by storing computers in locked, environmentally controlled room
- More flexibility - Place your KVM console where you want it and your computer where you need it
- More efficiency - Make your set up work for you instead of you working for your set up
- Plug and play solution
- Micro sized - Smallest form factor for sleek Transmitter and Receiver units. Once installed you won't even know they exist!
- Transmitter unit features VGA and USB connectors for the computer / KVM swtich, and the Receiver unit features VGA and PS/2 connectors for the remote keyboard, monitor and mouse
- Simple to install and operate
- No external power needed at transmitter end
- Supports all major OS
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
System Requirements
- Compatible with all major operating systems
- Computer or KVM switch with VGA and USB ports
- VGA monitor and PS/2 keyboard and mouse
Package Includes
- Local Transmitter Unit
- Remote Receiver Unit
- External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz Output: DC5V/1000mA)
- Owner's Manual
Specifications
OVERVIEW
UPC Code | 654518301670 |
Accessory Type | Extender Kit |
Technology | VGA/SVGA |
Accessory Class | KVM Switch Accessories |
INPUT
Redundancy - Dual Power Inputs | No |
POWER
AC Adapter | (Input: 100-240V, 50/60Hz Output: DC5V/1000mA) |
CONNECTIONS
PC/Server Connections | VGA; USB |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 6.00 x 4.20 x 6.80 |
Shipping Weight (lbs.) | 1.30 |
ENVIRONMENTAL
Storage Temperature Range | -40 to 70 C / -40 to 158 F |
Operating Temperature | 0 TO 40 C / 32 to 104 F |
FEATURES & SPECIFICATIONS
On-Screen Display (OSD) | No |
Driver Required | No |
REMOTE ACCESS
Modem Port | No |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N201-025-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 25 ft. (7.62 m) | |
N201-050-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 50 ft. (15.24 m) | |
N201-075-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 75 ft. (22.86 m) |
Documents & Downloads
Product Videos
- NetCommander® Multi-User Cat5 IP KVM Switches
https://tripplite.eaton.com/video/netcommander-multi-user-cat5-ip-kvm-switches/89080
Product Images