Model Number: 5CB00615

Minicom Advanced Systems PX USB Power-on-Cable (PoC) Cable Kit

//prodzone-tripplite.netdna-ssl.com/shared/product-images/lg/5CB00615-FRONT-L.jpg

 
  • PoC cable kit for the Minicom Advanced Systems PX USB (0SU70028)
  • Allows a PX USB to connect to both a USB computer and a Minicom Advanced Systems Power-on-Cable
  • Comes with VGA, USB and RJ11 connectors
$4695

14501391

$3599

9237192

$3599

9237192

$5099

05614167


Overview

The Minicom Advanced Systems PX USB (0SU70028) remote access unit is compatible with the Power-on-Cable, giving you the option of adding remote power control (power on / off / reboot). The 5CB00615 PoC cable kit, which is not included with the PX USB, is required when adding the Power-on-Cable. This cable kit comes with VGA and USB connectors for connection of a computer, and a RJ11 connector to connect to and control the Power-on-Cable.

Features

  • PoC cable kit for the Minicom Advanced Systems PX USB (0SU70028)
  • Allows a PX USB to connect to both a USB computer and a Minicom Advanced Systems Power-on-Cable
  • Comes with VGA, USB and RJ11 connectors

System Requirements

  • PX USB (0SU70028)
  • Power-on-Cable

Package Includes

  • 5CB00615 PoC Cable Kit

Specifications

OVERVIEW
Accessories Type Cable Kit
WARRANTY
Product Warranty Period (Worldwide) Lifetime limited warranty

Accessories

No accessories are available for this model.

Similar Products


Resources

Support for 5CB00615
Do you own a
5CB00615?

Get support for your product all in one place!


Clear List