Mobile CPU Caddy for Computer Towers - Width Adjustable, Locking Casters, Black
- Rolls under your desk to leave valuable tabletop and floor space clear
- Adjusts to fit wide range of CPUs from 4.7 to 8.2 in. wide (11.9 to 20.9 cm)
- Durable metal construction with powder-coated finish blends into any décor
- Open frame design allows easy access to rear cabling and ports for quick adjustments
- 4 swivel casters (2 locking) allow smooth, easy movement across the floor
- 5-year limited warranty
Features
Typical Applications
- Incorporate a PC or UPS system into your workspace without taking up valuable desk, table or floor space
Package Includes
- DCPU2 Mobile CPU Caddy
- (4) Locking casters
- Installation hardware
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332248886 |
Device Compatibility | Monitor/HDTV |
PHYSICAL
Color | Black |
Material of Construction | Steel |
Maximum Weight Capacity (lbs.) | 22 |
Motion | Fixed |
Shipping Dimensions (hwd / in.) | 10.50 x 5.40 x 6.10 |
Unit Dimensions (hwd / in.) | 5.03 x 8.2 x 10.3 |
Unit Weight (lbs.) | 3.1 |
FEATURES & SPECIFICATIONS
Tools Necessary | Yes |
SPECIAL FEATURES
Cord Management | No |
Security Lock | No |
STANDARDS & COMPLIANCE
Approvals | RoHS3, REACH and CE |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Resources & Downloads
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.