Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Mobile Dual-Screen Video Wall - For Two 45" to 55" TVs and Monitors, Heavy Duty

Model Number: DMCVW4555X2


Dual-screen mobile cart supports mounting of two flat-panel televisions or monitors to create a portable video wall.
  • Accommodates most flat-panel displays from 45 to 55 in.
  • Display height adjusts up to 67.7 in. (top display)
  • Combination locks secure brackets to help deter theft of displays
  • Large swivel casters roll smoothly over carpet
  • Supports up to 132 lb. per display
  • 5-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Features

Create a Mobile Video Wall with Two Flat-Panel Displays
The DMCVW4555X2 provides a convenient way to create a dual-screen video wall for a presentation or temporary digital signage and bring it to audiences in classrooms, lecture halls, offices, auditoriums, conference rooms and other locations where video resources are shared. Made primarily of steel and aluminum, this rolling video wall accommodates most flat-panel televisions or monitors from 45 to 55 inches that weigh up to 132 lb.
Effectively Share a Dual-Screen Video Wall
Four sturdy swivel casters provide smooth rolling through doorways and over thresholds, making it possible to share dual screens within a facility instead of purchasing multiple setups. When not in use, the cart can be rolled into a secure area for storage. Two of the casters lock to keep the cart in position while at rest. Cable management openings in the main column allow you to route power and audio/video cords, reducing clutter for a clean, professional look.
Easily Mount 45" to 55" Displays and Deter Theft
For hassle-free display compatibility, this rolling video wall supports the following VESA mounting hole patterns: 200 x 200, 200 x 300, 200 x 400, 300 x 200, 300 x 300, 300 x 400, 400 x 200, 400 x 300, 400 x 400, 500 x 200, 500 x 300, 500 x 400, 600 x 300 and 600 x 400. Fine adjustments can be made to the position of the displays using a hex key (included). The height of both mounting plates is adjustable, and the top display can be raised up to 67.7 inches above the floor. Three-position combination locks (included) secure the brackets to deter theft of the displays.

Typical Applications

  • View video in a multipurpose area where a permanent installation is not practical
  • Move a video wall into a meeting room for a presentation
  • Advertise a special event without permanently mounting screens
  • Roll a temporary digital signage installation into an auditorium
  • Easily move a video wall to a secure area for storage between events

Package Includes

  • All DMCVW4555X2 components (assembly required)
  • Assembly fasteners
  • Display mounting fasteners
  • (2) Three-position combination locks
  • Hex keys
  • Wrench
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332239419
PHYSICAL
ColorBlack; Silver
Material of Constructionsteel
Maximum Weight Capacity (lbs.)132
MotionFixed
Mounting LocationFloor
Number of Displays2
Shipping Dimensions (hwd / in.)8.90 x 19.30 x 73.00
Shipping Weight (lbs.)84.90
Unit Dimensions (hwd / in.)67.7 x 32.9 x 27.6
Unit Weight (lbs.)69.4
VESA Pattern (mm)  200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400; 500x200; 500x300; 500x400; 600x300; 600x400
FEATURES & SPECIFICATIONS
Tools NecessaryYes
Cord ManagementYes
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.