Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Rolling TV/Monitor Cart - for Flat/Curved 32” to 70” TVs and Monitors


Height-adjustable mobile TV stand hangs a flat- or curved-panel television or monitor and peripherals, such as a Blu-ray player, laptop and webcam.
  • Fits most flat or curved panel displays from 32 to 70 in.
  • Designed for portrait or landscape mounting
  • Height adjusts from 47 to 81.5 in.
  • Locking 3 in. swivel casters for easy movement
  • Supports up to 150 lb.  Laptop shelf holds up to 11lbs.


  • 5-year limited warranty

View Full Product Details

Tripp Lite Part Number

DMCS3270XP

Have a Question?
Contact Us

Overview

The DMCS3270XP Mobile TV Cart allows you to mount a flat- or curved-panel television, monitor or other display and move it from room to room for best viewing or against a wall out of the way when not in use. Recommended for classrooms, lecture halls, offices, auditoriums and conference rooms, the height-adjustable mobile stand fits most displays from 32 to 70 inches.

You can adjust this heavy-duty rolling TV stand's height from 47 to 81.5 inches. You can also rotate the display for viewing in portrait or landscape modes. Roll the unit with little effort to the proper viewing location and angle on sturdy three-inch swivel casters that move smoothly through doorways and over thresholds. All four casters lock to keep the stand securely in position.

A shelf mounted above the display holds projectors, webcams and laptops. A lower shelf supports up to 11lbs and holds other audio/video components, such as a Blu-ray player. Durable aluminum and steel construction supports up to 150 pounds. The adapter brackets can be adjusted to conform to VESA-compliant displays with any of the following mounting hole patterns: 200 x 200, 200 x 300, 200 x 400, 300 x 200, 300 x 300, 300 x 400, 400 x 200, 400 x 300, 400 x 400, 500 x 200, 500 x 300, 500 x 400, 600 x 300 and 600 x 400



Features

Height Adjustable Display Stand Rolls from Room to Room
  • Mobile mount for flat/curved-panel TVs, monitors and other displays
  • Recommended for classrooms, lecture halls, offices, auditoriums and conference rooms
  • Fits most displays from 32 to 70 in.

Flexible Features That Meet Your Specifications
  • Height adjusts from 47 to 81.5 in.
  • Rotates for viewing in portrait or landscape modes

Rolls on Sturdy Metal Casters
  • 3 in. swivel casters move smoothly through doorways and over thresholds
  • All casters lock to hold stand securely in position while at rest

Durable Construction
  • Made from aluminum and steel
  • Upper shelf holds projectors, webcams and laptops
  • Lower shelf holds A/V components, such as Blu-ray player
  • Supports up to 150 lb. Laptop shelf holds up to 11lbs.

VESA Compliance
  • Supports the following VESA mounting hole patterns: 200 x 200, 200 x 300, 200 x 400, 300 x 200, 300 x 300, 300 x 400, 400 x 200, 400 x 300, 400 x 400, 500 x 200, 500 x 300, 500 x 400, 600 x 300 and 600 x 400



Package Includes

  • Middle base
  • Left leg
  • Right leg
  • Left cover
  • Right cover
  • Support plate
  • Universal plate
  • (2) Plastic covers
  • (2) Adapter brackets
  • Column
  • Plastic handle
  • Top cover
  • Connecting plate
  • Camera shelf
  • DVD shelf
  • (8) Washers
  • (4) M5 x 14 screws
  • (4) M6 x 14 screws
  • (4) M8 x 20 screws
  • (4) M6 x 30 screws
  • (4) M8 x 30 screws
  • (4) M8 x 50 screws
  • (8) M6 x 16 screws
  • (3) M6 x 25 screws
  • (7) M4 x 6 screws
  • (2) M6 x 14 screws
  • (6) M6 x 8 screws
  • (4) M8 x 25 screws
  • (2) M5 x 8 screws
  • (8) Small spacers
  • (8) Big spacers
  • Allen wrench
  • Wrench
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332203328
PHYSICAL
ColorBlack; Silver
Degrees of Motion360° Rotate
Material of ConstructionAluminum and steel
Maximum Screen Size (in.)70
Maximum Weight Capacity (lbs.)150
Minimum Screen Size (in.)32
MotionFull
Mounting LocationFloor
Number of Displays1
Shipping Dimensions (hwd / in.)9.65 x 20.87 x 44.72
Shipping Weight (lbs.)59.00
Unit Dimensions (hwd / in.)81.5 x 32.6 x 27.6
Unit Weight (lbs.)46.2
VESA Pattern (mm)  200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400; 500x200; 500x300; 500x400; 600x300; 600x400
FEATURES & SPECIFICATIONS
Tools NecessaryYes
Cord ManagementNo
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Frequently Asked Questions

A VESA pattern refers to the configuration of the four holes on the back of a flat panel display. For a full explanation of VESA standards, click here

Additional FAQs may be available on the DMCS3270XP model support page.

Accessories

Surge Protectors

  Model Number Description
TLP310USBC | Surge Protectors TLP310USBC Protect It! 3-Outlet Surge Protector with Desk Clamp, 10 ft. Cord, 510 Joules, 2 USB Charging Ports, Black Housing
TLP310USBCW | Surge Protectors TLP310USBCW 3-Outlet Surge Protector with 2 USB Ports, 10 ft. Cord – 510 Joules, Desk Clamp, White Housing
TLP310USBS | Surge Protectors TLP310USBS Protect It! 3-Outlet Surge Protector with Mounting Brackets, 10 ft. Cord, 510 Joules, 2 USB Charging Ports, Black Housing
TLP606DMUSB | Surge Protectors TLP606DMUSB Protect It! 6-Outlet Clamp-Mount Surge Protector, 6-ft. Cord, 2100 Joules, 2 x USB Charging ports (2.1A total)

Digital Signage & Audio/Video

  Model Number Description
B126-1D1-WHD1 | Digital Signage & Audio/Video B126-1D1-WHD1 Wireless HDMI Extender Kit with IR for Conference Rooms and TV Connection
P569-003-CERT | Digital Signage & Audio/Video P569-003-CERT Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K @ 60 Hz (M/M), 3 ft.
P569-006-CERT | Digital Signage & Audio/Video P569-006-CERT Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K @ 60 Hz (M/M), 6 ft.
P569-015-CERT | Digital Signage & Audio/Video P569-015-CERT Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K @ 60 Hz (M/M), 15 ft.
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.