Rolling TV/Monitor Cart - for 37” to 70” TVs and Monitors - Classic Edition
Part Number: DMCS3770L
- Accepts most popular flat-panel displays from 37 to 70 in.
- Moves easily through doorways and over thresholds on durable metal casters
- Display adjusts in height from 52.5 to 67.5 in. for most comfortable viewing angle
- Adjustable shelf holds laptop, Blu-ray player, webcam and other necessary components
- Sturdy aluminum and steel construction built to withstand frequent movement
- Supports up to 88 lbs (39.9 kgs)
- 5-year limited warranty
Features
Specifications
OVERVIEW
UPC Code | 037332213471 |
Device Compatibility | Monitor/HDTV |
PHYSICAL
Color | Black |
Material of Construction | Aluminum, Steel |
VESA Pattern (mm) | 200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400; 500x300; 500x400; 600x300; 600x400 |
Motion | Tilt |
Mounting Location | Floor |
Degrees of Motion | -10° to +10° |
Minimum Screen Size (in.) | 37 |
Maximum Screen Size (in.) | 70 |
Maximum Weight Capacity (lbs.) | 88 |
Number of Displays | 1 |
Shipping Dimensions (hwd / in.) | 3.10 x 19.10 x 40.80 |
Shipping Weight (lbs.) | 38.20 |
Unit Dimensions (hwd / in.) | 67.5 x 27.6 x 27.6 |
Unit Weight (lbs.) | 35.50 |
Assembly Required | Yes |
FEATURES & SPECIFICATIONS
Cord Management | No |
Tools Necessary | Yes |
Casters | Yes |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
A VESA pattern refers to the configuration of the four holes on the back of a flat panel display. For a full explanation of VESA standards, see our technology primer VESA Mounting Patterns.
Related Products
Surge Protectors
Model Number | Description | |
---|---|---|
![]() |
TLP310USBC | Protect It! 3-Outlet Surge Protector with Desk Clamp, 10 ft. Cord, 510 Joules, 2 USB Charging Ports, Black Housing |
![]() |
TLP310USBCW | 3-Outlet Surge Protector with 2 USB Ports, 10 ft. (3.05 m) Cord - 510 Joules, Desk Clamp, White Housing |
![]() |
TLP310USBS | Protect It! 3-Outlet Surge Protector with Mounting Brackets, 10 ft. Cord, 510 Joules, 2 USB Charging Ports, Black Housing |
![]() |
TLP606DMUSB | Protect It! 6-Outlet Clamp-Mount Surge Protector, 6 ft. (1.83 m) Cord, 2100 Joules, 2 x USB Charging ports (2.1A total) |
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P569-003-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. |
![]() |
P569-006-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. |
![]() |
P569-015-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 15 ft. |
Video Extenders
Model Number | Description | |
---|---|---|
![]() |
B127-1A1-HH | HDMI over Cat6 Extender Kit, Transmitter/Receiver, 4K 60 Hz, PoC, HDR, 4:4:4, 125 ft., TAA |
Accessories
Model Number | Description | |
---|---|---|
![]() |
DMCCASTER | Locking Caster Kit for Rolling TV/Monitor Carts - Heavy Duty, Swivel, 4 in. Diameter, 4 Casters |
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Videos
- How to Assemble the DMCS3770L Mobile Flat-Panel Monitor Stand
https://www.tripplite.com/video/how-to-assemble-the-dmcs3770l-mobile-flat-panel-monitor-stand/765521 - Rolling TV Carts
https://www.tripplite.com/video/rolling-tv-carts/768450
Product Images