Mobile Quad-Screen Video Wall – For Four 45" to 55" TVs and Monitors, Heavy Duty
- Accommodates most flat-panel displays from 45 to 55 in.
- Display height adjusts up to 67.7 in. (top displays)
- Combination locks secure brackets to help deter theft of displays
- Large swivel casters roll smoothly over carpet
- Supports up to 132 lbs (59.9 kgs) per display
- 5-year limited warranty
DMCVW4555X4
Have a Question?
Features
Typical Applications
- View video in a multipurpose area where a permanent installation is not practical
- Move a video wall into a meeting room for a presentation
- Advertise a special event without permanently mounting screens
- Roll a temporary digital signage installation into an auditorium
- Easily move a video wall to a secure area for storage between events
Package Includes
- All DMCVW4555X4 components (assembly required)
- Assembly fasteners
- Display mounting fasteners
- (4) Three-position combination locks
- Hex keys
- Wrench
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332239426 |
Device Compatibility | Monitor/HDTV; Projector |
PHYSICAL
Color | Black; Silver |
VESA Pattern (mm) | 200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400; 500x200; 500x300; 500x400; 600x300; 600x400 |
Material of Construction | steel |
Maximum Weight Capacity (lbs.) | 528 |
Motion | Fixed |
Mounting Location | Floor |
Number of Displays | 4 |
Shipping Dimensions (hwd / in.) | 9.25 x 18.90 x 79.50 |
Shipping Weight (lbs.) | 150.50 |
Unit Dimensions (hwd / in.) | 67.7 x 32.9 x 27.6 |
Unit Weight (lbs.) | 69.4 |
FEATURES & SPECIFICATIONS
Tools Necessary | Yes |
SPECIAL FEATURES
Cord Management | Yes |
Security Lock | No |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.