Rolling TV Cart with Rechargeable Battery Power for 32” to 70” Displays
Part Number: DMCS3270XPBB
Height-adjustable mobile cart with rechargeable battery system lets you move your flat-panel display smoothly from one room to another.
- Ideal for rolling your flat-panel TV through offices, classrooms and conference rooms
- Rechargeable battery allows up to 90 min. of display use without plugging into outlet
- Durable steel frame blends into any room décor and supports up to 150 lb.
- 4 in. swivel casters enable smooth rolling and lock to secure the cart at rest
- Built-in shelf accommodates laptops, projectors, webcams, Blu-ray players, etc.
- 2-year limited warranty
Features
Move Your Flat-Panel Display or Interactive Whiteboard Wherever Your Audience Is
This rugged Tripp Lite rolling TV stand combines a height-adjustable display mount with the convenience of a mobile cart. Mount your flat-panel television, digital whiteboard or touchscreen monitor to the all-metal unit, and then roll it safely and smoothly from room to room. The DMCS3270XPBB lets you deliver your message in corporate, education, healthcare, commercial, hospitality, retail, government and other settings requiring flexibility in a screen’s location.
Comes Ready to Roll Wherever You Need to Go
A mobile stand with four-inch swivel casters allows you to roll the DMCS3270XPBB into any office, conference room, huddle space or classroom best suited for cost-efficient resource sharing. Ease of movement allows collaborative workflow to happen in any location and maximizes usage to increase engagement, creativity and productivity. Handles on the support columns help you guide the cart’s movement. The casters lock into place to keep the stand securely in position while at rest.
No Need to Limit Your Presentations to Areas Where Wall Outlets Are Convenient
The DMCS3270XPBB is designed to encourage and assist group collaboration and audience participation. To support this goal, an enclosed, rechargeable lithium iron phosphate (LiFePO4) battery system powers the display for up to 90 minutes without being plugged into a wall outlet. This allows you to give your presentations in areas where no outlets are present or are too far away. LEDs monitor battery charge level in real time. Plug the system into a standard AC outlet to charge the battery when not in use.
Raise and Lower the Screen to Find the Most Comfortable Viewing Angle
The height-adjustable TV floor stand fits most flat-panel displays, whiteboards and monitors from 32 to 70 inches. Its durable steel frame withstands the stress of repeated adjustments and supports up to 150 pounds (68 kg). You can raise or lower the height of the display from 47 to 63 inches above the floor. You can also tilt the screen to achieve the most comfortable viewing angle or rotate it to view the image in either landscape or portrait mode.
Conveniently Place Peripherals and Manage Cables
A durable shelf holds audio/video and other components, such as laptops, projectors, webcams and Blu-ray players. Cables can be routed through the columns to keep them hidden and avoid excessive clutter.
VESA-Compliant Mounting Ensures Display Compatibility
VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing standards for TVs and monitors. For hassle-free display compatibility, this mount supports most VESA mounting hole patterns.
System Requirements
- Flat-screen television, monitor, digital whiteboard or interactive display from 32 to 70 in.
- Supports the following VESA patterns: 200 x 200, 200 x 300, 200 x 400, 300 x 200, 300 x 300, 300 x 400, 400 x 200, 400 x 300, 400 x 400, 500 x 200, 500 x 300, 500 x 400, 600 x 300, 600 x 400
Package Includes
- Heavy-duty mobile floor stand
- Rechargeable lithium-ion battery system
- HC350SNR power inverter/charger, 300W
- 32Ah Ultralife battery
- (4) Rolling casters, 4 in.
- Owner's manual
Specifications
OVERVIEW
UPC Code | 037332260352 |
Product Type | Mobile TV cart with battery system |
Device Compatibility | Monitor/HDTV |
POWER
Input Voltage(s) | 120V |
Power Cord Length (ft.) | 6 |
Battery | Battery Model Number: Ultralife URB12350
Mobile Power Source: Lithium Iron Phosphate (LFP) Battery
Battery Capacity: 32 Ah
Battery Voltage (VDC): 12.8
Battery Runtime: 90 mins (typical, based on 240W load)
Battery Runtime Details:
Battery Recharge Time: 2.8 hrs
Battery Cycle Life: 1,500 cycles |
Inverter/Charger | Inverter Model Number: HC350SNR Output Voltage: 120V Pure Sine Wave Output: Yes Output Capacity: 300W Battery Recharge: Internal ATS powers connected equipment and recharges battery simultaneously |
PHYSICAL
Color | Black; Silver |
Material of Construction | Aluminum, Steel |
Motion | Tilt |
Mounting Location | Floor |
Degrees of Motion | +5° to -10° |
Minimum Screen Size (in.) | 32 |
Maximum Screen Size (in.) | 70 |
Maximum Weight Capacity (lbs.) | 150 |
Number of Displays | 1 |
Shipping Dimensions (hwd / in.) | 28.00 x 34.00 x 55.00 |
Unit Dimensions (hwd / in.) | 46 x 23 x 22.5 |
Unit Weight (lbs.) | 104 |
FEATURES & SPECIFICATIONS
Cord Management | No |
Tools Necessary | No |
Built-in Cable Management | Yes |
Casters | Yes |
STANDARDS & COMPLIANCE
Product Certifications | ANSI/AAMI ES60601-1; CAN/CSA-C22.2 No. 601.1; CAN/CSA-C22.2 No. 60601-1 (Canada); UL 1778; UL 60601-1 |
Product Compliance | RoHS |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images