Part Number: SU60K
This Model has been retired and has not been replaced. An Owner's Manual and other information for the SU60K is available on the model support page
Overview
The SU60K provides mission-critical equipment with the highest level of power protection available. Large capacity 60,000VA/48,000 watt UPS continually converts incoming AC power into filtered DC power, and then resynthesizes it back into AC power with a pure sine wave. Perfectly regulated, continuous sine wave output with zero transfer time offers compatibility with all equipment types. The SU60K's high input power factor, advanced IGBT inverter technology and Digital Signal Processor (DSP) technology create less than 3% input Total Harmonic Distortion (THDi). With SU60K's low THDi, generators run cooler and last longer, allowing managers to save installation costs by installing a generator with a capacity equal to their equipment load (a 1:1 ratio). Extremely efficient operation (up to 96%) saves money by lowering electricity consumption. Hardwire input and output connections. SU60K features 120/208V AC, 3-phase, 4-wire (plus ground), wye input and output. It also features a wide input voltage correction range: 94-150/163-260V AC. Frequency is 50 or 60 Hz (auto-selectable). SU60K features a single small-footprint tower power module. A stand-alone hardwired external battery module (Models BP480V26B or BP480V40C with matching battery cabinets, available separately) is required for operation and to provide battery backup support. Additional external BP480V26B or BP480V40C battery modules can be connected for extended runtime. Additional battery cabinets for extended runtime solutions also available; contact Tripp Lite for more information. A manual bypass breaker as well as an automatic bypass function ensure 100% availability of connected equipment by safely passing through AC power if the UPS requires maintenance. A built-in RS-232 communication port works with PowerAlert Software to provide shutdown commands and condition reporting. An accessory slot accepts an optional network management card option. Front panel combination LCD/LED display alerts users to a variety of UPS operational modes and conditions. The LCD display includes a real-time event log screen with up to 500 events listed. A dynamic battery management screen optimizes battery function to lengthen service life and allows cold restart of UPS during a prolonged blackout to utilize its batteries for periodic system access or data retrieval. An Emergency Power Off button turns UPS output OFF and disables Bypass output. Built-in Emergency Power Off (EPO) dry-contact interface supports remote emergency shutdown in large facilities. A start-up service program is recommended to enhance the reliability of the installation.
Features
- N+1 configuration: three self-contained, redundant 20kVA power modules can be hot-swapped (with the load powered) if maintenance is required
- 1+1 configuration: connect two SU60K models in parallel to provide fail-safe redundancy or to increase capacity
- High input power factor, advanced IGBT inverter technology and Digital Signal Processor (DSP) technology create low input Total Harmonic Distortion (THDi)
- Extremely efficient operation (up to 96%) saves money by lowering electricity consumption
- True on-line, double conversion UPS with IGBT technology provides pure, sine wave AC output at all times
- Maintains continuous operation through blackouts, voltage fluctuations and surges with zero transfer time
- Removes harmonic distortion, electrical impulses, frequency variations and other hard-to-solve power problems
- 60,000VA/48,000W power capacity with 3-phase, hardwire 120/208VAC input/output connections
- Features a wide input voltage correction range: 94-150/163-260VAC
- Precision +/-1% output voltage regulation
- A stand-alone hardwired external battery module (Models BP480V26B and BP480V40C, available separately from Tripp Lite) is required for operation and to provide battery backup support. Additional external battery modules can be connected for extended runtime.
- Front panel combination LCD/LED display includes a real-time event log screen with up to 500 events listed
- Dynamic battery management screen optimizes battery function to lengthen service life and allows cold restart of UPS
- Serial port enables data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
- Compatible with Tripp Lite UPS management card options TLNETCARD, WEBCARDLX, SNMPWEBCARD and MODBUSCARD
- Emergency Power Off button turns UPS output OFF and disables Bypass output
- Built-in Emergency Power Off (EPO) dry-contact interface supports remote emergency shutdown in large facilities
- Start-up service program is recommended to enhance the reliability of the installation
Specifications
OVERVIEW
UPC Code | 037332141323 |
UPS Type | On-Line |
INPUT
Input Phase | 3-Phase |
Rated input current (Maximum Load) | 125A (per phase, online) |
Nominal Input Voltage(s) Supported | 120/208V 3-PH Wye |
Nominal Input Voltage Description | 3-Phase Wye, 4 wire (L1, L2, L3, N, G) |
UPS Input Connection Type | Hardwire |
OUTPUT
Output Capacity (VA) | 60000 |
Output Capacity (kVA) | 60 |
Output Capacity (Watts) | 48000 |
Output Capacity (kW) | 48 |
Power Factor | 0.8 |
Crest Factor | 3:1 |
Frequency Compatibility | 50 / 60 Hz |
Output Voltage Regulation (Line Mode) | +/- 1% |
Output Voltage Regulation (Battery Mode) | +/- 1% |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 120/208V 3-PH Wye |
Output Receptacles | Hardwire |
BATTERY
Expandable Runtime | Yes |
Expandable Runtime Description | External battery pack wiring is contractor supplied |
External Battery Pack Compatibility | BP480V200; BP480V26B; BP480V300; BP480V400; BP480V40C ; BP480V500 |
DC System Voltage (VDC) | +/- 240VDC |
Battery Recharge Rate (Included Batteries) | Less than 4 hours from 10% to 90% |
Battery Replacement Description | Hot-swappable, replaceable batteries |
VOLTAGE REGULATION
Voltage Regulation Description | Online, double-conversion power conditioning |
Overvoltage Correction | Maintains continuous operation without using battery power during overvoltages to 150 / 260 (3-Phase, 4-Wire, wye), reducing output within 1% of nominal |
Undervoltage Correction | Maintains continuous operation without using battery power during brownout / undervoltage conditions to 94 / 163 (3-Phase, 4-Wire, wye) |
USER INTERFACE, ALERTS & CONTROLS
Switches | ON button turns UPS's inverter ON. OFF button turns UPS's inverter OFF. LCD Display Control Buttons browses through and selects items displayed on LCD screen. Emergency Power Off button turns UPS output OFF and disables Bypass output. Manual Bypass breaker bypasses the UPS's inverter during maintenance. |
Alarm Cancel Operation | Power-fail alarm can be silenced using alarm-cancel switch |
Audible Alarm | Alarms warn against a variety of operational conditions: low-battery, overload, shutdown, bypass and more |
LED Indicators | 4-LED Display: Displays normal AC input, on battery power, bypass input and fault conditions |
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression | Yes |
AC Suppression Joule Rating | 4675 |
AC Suppression Response Time | Instantaneous |
PHYSICAL
Primary Form Factor | Tower |
Cooling Method | Fans |
Installation Form Factors Supported with Included Accessories | Tower |
Primary UPS Depth (mm) | 958 |
Primary UPS Height (mm) | 1,699 |
Primary UPS Width (mm) | 521 |
Shipping Dimensions (hwd / in.) | 75.00 x 28.50 x 45.00 |
Shipping Weight (lbs.) | 1356.00 |
UPS Housing Material | Steel |
UPS Power Module Dimensions (hwd, in.) | 66.9 x 20.5 x 37.7 |
UPS Power Module Weight (kg) | 534.11 |
UPS Power Module Weight (lbs.) | 1177.5 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 13998 |
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 14254 |
COMMUNICATIONS
Network Management Cards | SNMPWEBCARD; TLNETCARD ; WEBCARDLX; MODBUSCARD |
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert |
Communications Cable | DB9 cabling included |
Communications Interface | DB9 Serial; Slot for SNMP/Web interface |
LINE / BATTERY TRANSFER
Transfer Time | No transfer time (0 ms.) in online, double-conversion mode |
Low Voltage Transfer to Battery Power (Setpoint) | Maintains continuous operation during undervoltages as low as 94 / 163V AC (3-Phase, 4-Wire, wye). Below this point, output is maintained utilizing battery reserves. |
High Voltage Transfer to Battery Power (Setpoint) | Maintains continuous operation during overvoltages as high as 150 / 260V AC (3-Phase, 4-Wire, wye). Above this point, output is maintained utilizing battery reserves. |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Automatic inverter bypass; Hot swappable batteries; Auto Probe Monitoring (requires WEBCARDLX); Zero transfer time; On-Line/Double-Conversion |
Green Energy-Saving Features | High efficiency economy mode operation; Schedulable daily hours of economy mode operation |
APPLICATIONS
UPS Applications | Mission Critical Applications |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 1-year limited warranty |
3-Phase Warranty Statement | Tripp Lite 3-Phase UPS Factory Warranty |
Questions & Answers
Accessories
Network Interfaces and Sensors
Model Number | Description | |
---|---|---|
MODBUSCARD | MODBUS Management Accessory Card for UPS Remote Monitoring and Control | |
TLNETCARD | SNMP/Web/Modbus Management Accessory Card for Compatible UPS Systems | |
WEBCARDLXE | WEBCARDLXE Network Management Card for Select UPS Systems |
Documents & Downloads
Useful Web Pages
Product Videos
- New Auto-Probe Feature on UPS Systems and PDUs
https://tripplite.eaton.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795
Product Images