Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Rugged metal plate securely mounts your U442-DOCK20-B dock to the rear of your monitor to clear desk space.

  • Attaches behind your monitor to provide a clutter-free workstation
  • Supports 75 x 75 mm and 100 x 100 mm VESA mounting patterns for quick installation
  • Made from durable SECC metal to withstand the rigors of everyday use
  • Provides behind-monitor cable management to avoid annoying cord clutter
  • Designed specifically for U442-DOCK20-B docking station only

Features

Mounts Your Docking Station Behind Your Monitor to Prevent Desktop Clutter
This sturdy mounting plate attaches the U442-DOCK20-B docking station to the rear of your monitor using the included hardware. Made from durable SECC metal engineered to stand up to everyday commercial application use, the U442-DOCK20-VMB supports 75 x 75 mm and 100 x 100 mm VESA mounting patterns to provide you with a clutter-free workstation. By mounting your USB-C docking station behind your monitor, you can clear up valuable desk space, cut down on disorganized cable clutter and help prevent cables from becoming accidentally disconnected. Note: this VESA mounting plate is designed only for the U442-DOCK20-B USB-C docking station.

System Requirements

U442-DOCK20-B USB-C docking station

Package Includes

  • U442-DOCK20-VMB mounting plate
  • (2) M3 screws
  • (2) M4 screws
  • Installation guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332256515
Accessory TypeVESA Adapter
Accessory ClassDisplay Mount Accessories
PHYSICAL
ColorBlack
Material of ConstructionSECC
VESA Pattern (mm)  75x75; 100x100
Unit Dimensions (hwd / in.)6.060 x 4.650 x 0.410
Unit Packaging TypeBox
Unit Weight (lbs.)0.34
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range-4° to 158°F (-20° to 70°C)
Relative Humidity20% to 80% RH, Non-Condensing
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Docks, Hubs & Multiport Adapters

  Model Number Description
USB-C Dock, Dual Display - Dual HDMI, USB 3.x (5Gbps) Hub, GbE, 3.5 mm, 85W PD Charging U442-DOCK20-B U442-DOCK20-B USB-C Dock, Dual Display - Dual HDMI, USB 3.x (5Gbps) Hub, GbE, 3.5 mm, 85W PD Charging

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.