Monitor Riser for Desk, 18 x 11 in. - Height Adjustable, Metal, Black
- Computer monitor riser adjusts to heights of 4.3 in., 5.1 in. and 5.9 in.
- Eases eye and neck strain while clearing valuable space on your desk or table
- Rectangular metal platform supports monitor or other devices up to 44 lb.
- Ventilated surface allows proper airflow to help keep your monitor cool
- Desktop computer stand assembles easily in just a few seconds with no tools required
- 5-year limited warranty
MR1812M
Have a Question?
Features
Typical Applications
- Elevate your monitor up to 5.9 in. for more comfortable viewing and to free up desktop space
- Hold a monitor or small television in position without permanently mounting it
- Adjust screen height to match comfort levels of different users
Package Includes
- MR1812M Monitor Riser for Desk, 18 x 11 in.
- (4) Legs w/rubber feet
- Assembly instructions
Specifications
OVERVIEW
UPC Code | 037332231161 |
Device Compatibility | Monitor/HDTV |
PHYSICAL
Color | Black |
Height Adjustable | Yes |
Material of Construction | Metal |
Maximum Weight Capacity (lbs.) | 44 |
Mounting Location | Desktop |
Shipping Dimensions (hwd / in.) | 1.50 x 11.30 x 19.30 |
Unit Dimensions (hwd / in.) | 4.3 x 18.5 x 11.2 |
Unit Weight (lbs.) | 4.4 |
FEATURES & SPECIFICATIONS
Tools Necessary | No |
SPECIAL FEATURES
Cord Management | No |
Security Lock | No |
STANDARDS & COMPLIANCE
Approvals | RoHS3, REACH and CE |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Resources & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.