Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Monitor Riser for Desk, 14 x 9 in. - Height Adjustable, Metal, Black


Computer monitor stand lifts your monitor incrementally up to 5.5 in. above your workstation surface to help ease eye and neck strain.
  • Computer monitor riser adjusts to heights of 3.9 in., 4.7 in. and 5.5 in.
  • Eases eye and neck strain while clearing valuable space on your desk or table
  • Rectangular metal platform supports monitor or other devices up to 44 lb.
  • Ventilated surface allows proper airflow to help keep your monitor cool
  • Desktop computer stand assembles easily in just a few seconds with no tools required
  • 5-year limited warranty

View Full Product Details

Tripp Lite Part Number

MR1411M

Have a Question?
Contact Us

Features

Maintenance-Free Computer Monitor Stand Raises Your Screen for Comfortable Viewing
This desk monitor riser allows you some flexibility in placing your monitor for maximum comfort. The legs adjust to heights of 3.9 inches (100 millimeters), 4.7 inches (120 millimeters) and 5.5 inches (140 millimeters), so you can view your monitor while lessening strain on your eyes and neck. Lifting your monitor also frees up valuable space on your desk, table or counter at home, school or office.
Rugged Metal Construction Supports Up to 44 Pounds
The rectangular metal platform measures 14 x 9 inches and supports monitors, laptops, printers, small televisions and other devices weighing up to 44 pounds. The platform is ventilated to allow proper airflow and help keep your monitor cool. Rubber feet attached to the legs secure the riser in place on a smooth surface. The monitor stand riser assembles in just a few seconds with no tools or permanent mounting required.

Package Includes

  • MR1411M Monitor Riser for Desk, 14 x 9 in.
  • (4) Legs w/rubber feet
  • Assembly instructions
RoHS compliant

Specifications

OVERVIEW
UPC Code037332231154
Device CompatibilityMonitor/HDTV
PHYSICAL
Material of ConstructionMetal
ColorBlack
Mounting LocationDesktop
Maximum Weight Capacity (lbs.)44
Shipping Dimensions (hwd / in.)1.18 x 9.70 x 15.40
Unit Dimensions (hwd / in.)15.51 x 9.2 x 14.5
Unit Weight (lbs.)2.2
FEATURES & SPECIFICATIONS
Cord ManagementNo
Tools NecessaryNo
Height AdjustableYes
STANDARDS & COMPLIANCE
ApprovalsRoHS3, REACH and CE
Certification & ComplianceCE (Europe); RoHS3; REACH
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

More Q&As may be available on the MR1411M model support page.

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.