Model Number: PDUMNH30HVTAA

TAA-Compliant 5/5.8kW Single-Phase Monitored PDU, 208/240V Outlets (12-C13 and 4-C19), L6-30P, 12ft Cord, 2U Rack-Mount

//prodzone-tripplite.netdna-ssl.com/shared/product-images/lg/PDUMNH30HVTAA-FRONT-L.jpg

 
  • Federal Trade Agreements Act / TAA Compliant for GSA Schedule purchases
  • Monitored 30A 208/240V PDU, 2U horizontal rackmount
  • Reports voltage, frequency & load level via ethernet interface
  • Visual current meter, Reversible housing
  • L6-30P input with 12ft / 3.6m line cord
  • 16 outlets (12 C13, 4 C19) with included cord retention brackets
  • Temperature, humidity and contact-closure monitoring options

No resellers carry the selected Model

If this is a new product, it may take a few weeks for resellers to stock it. If the product has been available for some time, we can help you find a reseller near you.

Email: saleshelp@tripplite.com
Phone: +773-869-1773

How to Choose a PDU: Monitored PDUs

Overview

Tripp Lite single phase Monitored PDU / Power Distribution Unit offers real-time remote monitoring of voltage, frequency and load levels via built-in network connection. PowerAlert interface supports custom notification of user-specified remote conditions via email, secure web, SNMP, Telnet or SSH interface. PDU lighted digital display enables visual monitoring of PDU output current to prevent circuit overloads as additional equipment is added. Offers reliable rackmount multi-outlet power distribution from any protected UPS, generator or mains input power source. High quality design includes rugged all-metal housing and secure rackmount installation with included mounting accessories.

Features

  • Federal Trade Agreements Act / TAA Compliant for GSA Schedule purchases
  • 30A single phase 208/240V Monitored Power Distribution Unit / PDU(agency derated to 24A continuous)
  • Attached NEMA L6-30P input with 10ft / 3m line cord
  • 2U horizontal rackmount format supports installation in 2 or 4 post equipment racks
  • 16 outlets(12 C13, 4 C19)
  • Lighted display with select button reports output power consumption in amps in 3 segments(bank 1, bank 2 and total)
  • Built-in SNMP/ethernet interface reports voltage, frequency and PDU loading via network or secure web browser interface with options for user specified alarm and notification thresholds
  • Supports in-rack environmental reporting with optional ENVIROSENSE temperature / humidity sensor and rack access notification with up to 4 optional SRSWITCH door sensors
  • DHCP/Manual configuration support
  • 10/100 Mbps auto-sensing allows optimal communication with 10/100 Base-T networks
  • Real-time clock backup maintains the time of day and date even if the PDU is unpowered
  • Tiered access privileges allow an administrator and a guest to login via web browser for monitoring
  • Alert notifications via email or SNMP traps offer immediate event notification
  • Firmware upgrade ability supports future product enhancements.
  • Supports HTTP, HTTPS, PowerAlert Network Management System, SMTP, SNMPv1, SNMPv2, Telnet, SSH, FTP, DHCP, BOOTP, NTP protocols
  • Fully compatible with FREE PowerAlert Network Management System / NMS Software
  • Included cord retention brackets keep vital network equipment plugged in and continuously powered

Package Includes

  • TAA Compliant version of Tripp Lite PDUMNH30HV
  • Rack installation brackets
  • Cable retention brackets
  • SNMPWEBCARD configuration cable
  • PowerAlert software kit
  • User manual
TAA compliant
RoHS compliant

Specifications

OVERVIEW
PDU Type Monitored
OUTPUT
Output Capacity Details 5.8kW (240V), 5kW (208V), 4.8kW (200V) total capacity / 30A max (Agency de-rated to 24A), 20A max per breakered outlet bank; 16A max per C19 outlet; 12A max per C13 outlet
Frequency Compatibility 50 / 60 Hz
Output Receptacles (12) C13; (4) C19
Output Nominal Voltage 200; 208; 240
Overload Protection Two 20A breakers protect 8 outlets each
INPUT
PDU Input Voltage 200; 208; 240
Recommended Electrical Service 30A 208/240V
Maximum Input Amps 30
Maximum Input Amps Details Agency de-rated to 24A continuous
PDU Plug Type NEMA L6-30P
Input Cord Length (ft.) 12
Input Phase Single-Phase
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display Digital current meter reports PDU output current in amps for 3 loading segments (Bank 1, Bank 2 and Banks 1&2 combined)
Front Panel LEDs Front panel LEDs indicates which loading segment the digital LCD current display is reporting; Bank 1 LED indicates the meter is reporting load level for outlets 1-8; Bank 2 LED indicates the meter is reporting load level for outlets 9-16; Both LEDs lighted indicates the meter is reporting load level for all outlets combined
Switches Toggle switch prompts local display of power consumption in three segments (1) Breakered load bank 1, (2) Breakered load bank 2, (3) Breakered banks 1&2 combined
PHYSICAL
Minimum Required Rack Depth (inches) 16
Shipping Dimensions (hwd / in.) 8 x 20.5 x 17
Shipping Weight (lbs.) 16.9
Unit Dimensions (hwd / in.) 3.5 x 17.5 x 12.5
Unit Weight (lbs.) 13.7
Material of Construction Steel
Form Factors Supported 2U rackmount
PDU Form Factor Horizontal (1U, 2U, etc)
ENVIRONMENTAL
Relative Humidity 0-95% non-condensing
COMMUNICATIONS
SNMP Compatibility Yes, pre-installed SNMPWEBCARD provides remote monitoring via web, telnet, and SNMP management systems
CERTIFICATIONS
Certifications Tested to UL (USA), CSA (Canada), NOM (Mexico), Class A (emissions), RoHS compliant, TAA Compliant
WARRANTY
Product Warranty Period (Worldwide) 2-year limited warranty

Accessories

No accessories are available for this model.

Similar Products



Clear List