Part Number: PSSS2C
- C-clamps fit edges up to 2.25 inches thick on desks, tables and workbenches
- Built-in mounting clips accommodate PS- and SS-series power strips
- Support for horizontal mounting; no drilling required
- Clamps add flexibility and portability to new installations and retrofits
- Heavy-duty steel construction provides strength and durability
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Specifications
OVERVIEW
UPC Code | 037332241818 |
Accessory Type | Mounting Accessories |
Accessory Class | Power Strip Accessories |
INPUT
Input Cord Length (ft.) | 0 |
PHYSICAL
Color | Black |
Material of Construction | Steel |
Mounting Holes or Slots | No |
Shipping Dimensions (hwd / in.) | 1.90 x 3.80 x 6.50 |
Shipping Weight (lbs.) | 0.62 |
Unit Dimensions (hwd / in.) | 4.800 x 1.700 x 1.600 |
Unit Weight (lbs.) | 0.56 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Images