Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Connects 4 10Gb duplex LC devices to a 40Gb MTP port on a network switch. Designed for high-density connections between 40GBASE-SR4 network equipment.

  • Push/pull tab connectors install/remove with one hand
  • Plenum-rated jacket for connecting in ceilings, walls and ducts
  • Base-8 Fiber compatible with both QSFP+ 40GBASE-SR4 and QSFP28 100GBASE-SR4 connections
  • Magenta color for easy OM4 identification
  • Slim, space-saving uniboot design for neat cable management
  • Premium-grade ceramic ferrule designed for fast applications

Overview

The three-meter N845-03M-8L-MG MTP/MPO to 8xLC Fan-Out Patch Cable supports 40 Gb Ethernet speeds and is designed for high-density connections between 40GBASE-SR4 network equipment. With one male MTP/MPO and eight male LC connectors, this OM4-rated multimode fiber optic fan-out cable supports various multi- and single-fiber connections. It fully transmits 40GBASE-SR with four fibers transmitting at 10 Gbps in each direction. Base-8 Fiber compatible with both QSFP+ 40GBASE-SR4 and QSFP28 100GBASE-SR4 connections.

Push/pull tab connectors are easily accessible in high-density data center applications and make the cable easy to install and remove with one hand. The magenta-colored N845-03M-8L-MG features a premium-grade ceramic ferrule for 10 GbE and faster applications. The slim, space-saving uniboot design makes cable easier to manage. The plenum-rated jacket is perfect for connecting high-speed network components in ceilings, walls and ducts. The sturdy plastic housing is built to last a long time.

Features

OM4-Rated for 40 Gb Ethernet Applications
  • Connects 4 10Gb duplex LC devices to a 40Gb MTP port on a network switch
  • Designed for high-density connections between 40GBASE-SR4 network equipment
  • Base-8 Fiber compatible with both QSFP+ 40GBASE-SR4 and QSFP28 100GBASE-SR4 connections
  • Multimode fiber optic fan-out cable supports various multi- and single-fiber connections.
  • Fully transmits 40GBASE-SR with four fibers transmitting at 10 Gbps in each direction
  • Magenta-colored for identification as an OM4 cable

MTP/MPO and LC Connectors with Push/Pull Tabs
  • 1 male MTP/MPO and 8 male LC connectors
  • Push/pull tab connectors easy to install and remove with one hand

Error-Free Signal Transfer
  • Premium-grade ceramic ferrule for 10 GbE and faster applications
  • Slim, space-saving uniboot design makes cable easier to manage
  • Plenum-rated jacket for connecting in ceilings, walls and ducts
  • Sturdy plastic housing built to last a long time

Package Includes

  • N845-03M-8L-MG MTP/MPO to 8xLC Fan-Out Patch Cable, Magenta, 3 m
RoHS compliant

Specifications

OVERVIEW
UPC Code037332200068
TechnologyMultimode
Optical Mode  OM4
CONNECTIONS
Side A - Connector 112-STRAND MTP/MPO (FEMALE)
Side B - Connector 1(8) LC DUPLEX (MALE)
Endface PolishPC
PolarityType B (cross)
PHYSICAL
Cable Jacket ColorMagenta
Connector ColorAqua; Magenta; Black
Cable Jacket MaterialPVC
Cable Jacket RatingOFNP
Clad Diameter (microns)125
Core Diameter (microns)50
Number of Fibers12
Cable Length (ft.)9.8
Cable Length (in.)118.1
Minimum Bend Radius20 mm (Dynamic); 10 mm (Static)
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.17
Fiber Cable Length3M (9.8 ft)
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range5% to 85% RH, Non-Condensing
Storage Humidity Range35% to 65% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility40 Gbps; 100 Gbps; 400 Gbps
Attenuation @ 850NM3.0 dB/km
Insertion Loss  ≤ 0.35 dB
FEATURES & SPECIFICATIONS
Push/Pull TabsYes
BreakoutYes
TrunkYes
STANDARDS & COMPLIANCE
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.