Part Number: N845-05M-8L-MG
Connects 4 10Gb duplex LC devices to a 40Gb MTP port on a network switch. Designed for high-density connections between 40GBASE-SR4 network equipment.
- Push/pull tab connectors install/remove with one hand
- Plenum-rated jacket for connecting in ceilings, walls and ducts
- Base-8 Fiber compatible with both QSFP+ 40GBASE-SR4 and QSFP28 100GBASE-SR4 connections
- Magenta color for easy OM4 identification
- Slim, space-saving uniboot design for neat cable management
- Premium-grade ceramic ferrule designed for fast applications
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The five-meter N845-05M-8L-MG MTP/MPO to 8xLC Fan-Out Patch Cable supports 40 Gb Ethernet speeds and is designed for high-density connections between 40GBASE-SR4 network equipment. With one male MTP/MPO and eight male LC connectors, this OM4-rated multimode fiber optic fan-out cable supports various multi- and single-fiber connections. It fully transmits 40GBASE-SR with four fibers transmitting at 10 Gbps in each direction. Base-8 Fiber compatible with both QSFP+ 40GBASE-SR4 and QSFP28 100GBASE-SR4 connections.
Push/pull tab connectors are easily accessible in high-density data center applications and make the cable easy to install and remove with one hand. The magenta-colored N845-05M-8L-MG features a premium-grade ceramic ferrule for 10 GbE and faster applications. The slim, space-saving uniboot design makes cable easier to manage. The plenum-rated jacket is perfect for connecting high-speed network components in ceilings, walls and ducts. The sturdy plastic housing is built to last a long time.
Features
- Connects 4 10Gb duplex LC devices to a 40Gb MTP port on a network switch
- Designed for high-density connections between 40GBASE-SR4 network equipment
- Base-8 Fiber compatible with both QSFP+ 40GBASE-SR4 and QSFP28 100GBASE-SR4 connections
- Multimode fiber optic fan-out cable supports various multi- and single-fiber connections.
- Fully transmits 40GBASE-SR with four fibers transmitting at 10 Gbps in each direction
- Magenta-colored for identification as an OM4 cable
MTP/MPO and LC Connectors with Push/Pull Tabs
- 1 male MTP/MPO and 8 male LC connectors
- Push/pull tab connectors easy to install and remove with one hand
Error-Free Signal Transfer
- Premium-grade ceramic ferrule for 10 GbE and faster applications
- Slim, space-saving uniboot design makes cable easier to manage
- Plenum-rated jacket for connecting in ceilings, walls and ducts
- Sturdy plastic housing built to last a long time
Specifications
OVERVIEW
UPC Code | 037332200075 |
Technology | Multimode |
Optical Mode | OM4 |
CONNECTIONS
Side A - Connector 1 | 12-STRAND MTP/MPO (FEMALE) |
Side B - Connector 1 | (8) LC DUPLEX (MALE) |
Endface Polish | PC |
Polarity | Type B (cross) |
PHYSICAL
Cable Jacket Color | Magenta |
Connector Color | Aqua; Magenta; Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | OFNP |
Clad Diameter (microns) | 125 |
Core Diameter (microns) | 50 |
Number of Fibers | 8 |
Cable Length (ft.) | 16.4 |
Cable Length (in.) | 196.9 |
Minimum Bend Radius | 20 mm (Dynamic); 10 mm (Static) |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.21 |
Fiber Cable Length | 5M (16.4 ft) |
ENVIRONMENTAL
Operating Temperature Range | -4° to 140°F (-20° to 60°C) |
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
Operating Humidity Range | 5% to 85% RH, Non-Condensing |
Storage Humidity Range | 35% to 65% RH, Non-Condensing |
COMMUNICATIONS
Network Compatibility | 40 Gbps; 100 Gbps; 400 Gbps |
Attenuation @ 850NM | 3.0 dB/km |
Insertion Loss | ≤ 0.35 dB |
FEATURES & SPECIFICATIONS
Push/Pull Tabs | Yes |
Breakout | Yes |
Trunk | Yes |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Documents & Downloads
Useful Web Pages
Product Images