40G MTP/MPO to 4xLC Fan-Out OM4 Plenum-Rated Fiber Optic Cable, 40GBASE-SR4, Push/Pull Tabs, Magenta, 1 m
Part Number: N845-01M-8L-MG
Connects 4 10Gb duplex LC devices to a 40Gb MTP port on a network switch. Designed for high-density connections between 40GBASE-SR4 network equipment.
- Push/pull tab connectors install/remove with one hand
- Plenum-rated jacket for connecting in ceilings, walls and ducts
- Magenta color for easy OM4 identification
- Base-8 Fiber compatible with both QSFP+ 40GBASE-SR4 and QSFP28 100GBASE-SR4 connections
- Slim, space-saving uniboot design for neat cable management
- Premium-grade ceramic ferrule designed for fast applications
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The one-meter N845-01M-8L-MG MTP/MPO to 8xLC Fan-Out Patch Cable supports 40 Gb Ethernet speeds and is designed for high-density connections between 40GBASE-SR4 network equipment. With one male MTP/MPO and eight male LC connectors, this OM4-rated multimode fiber optic fan-out cable supports various multi- and single-fiber connections. It fully transmits 40GBASE-SR with four fibers transmitting at 10 Gbps in each direction. Base-8 Fiber compatible with both QSFP+ 40GBASE-SR4 and QSFP28 100GBASE-SR4 connections.
Push/pull tab connectors are easily accessible in high-density data center applications and make the cable easy to install and remove with one hand. The magenta-colored N845-01M-8L-MG features a premium-grade ceramic ferrule for 10 GbE and faster applications. The slim, space-saving uniboot design makes cable easier to manage. The plenum-rated jacket is perfect for connecting high-speed network components in ceilings, walls and ducts. The sturdy plastic housing is built to last a long time.
Features
- Connects 4 10Gb duplex LC devices to a 40Gb MTP port on a network switch
- Designed for high-density connections between 40GBASE-SR4 network equipment
- Base-8 Fiber compatible with both QSFP+ 40GBASE-SR4 and QSFP28 100GBASE-SR4 connections
- Multimode fiber optic fan-out cable supports various multi- and single-fiber connections
- Fully transmits 40GBASE-SR with four fibers transmitting at 10 Gbps in each direction
- Magenta-colored for identification as an OM4 cable
MTP/MPO and LC Connectors with Push/Pull Tabs
- 1 male MTP/MPO and 8 male LC connectors
- Push/pull tab connectors easy to install and remove with one hand
Error-Free Signal Transfer
- Premium-grade ceramic ferrule for 10 GbE and faster applications
- Slim, space-saving uniboot design makes cable easier to manage
- Plenum-rated jacket for connecting in ceilings, walls and ducts
- Sturdy plastic housing built to last a long time
Specifications
OVERVIEW
UPC Code | 037332200044 |
Technology | Multimode |
Optical Mode | OM4 |
PHYSICAL
Cable Jacket Color | Magenta |
Connector Color | Aqua; Magenta; Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | OFNP |
Clad Diameter (microns) | 125 |
Core Diameter (microns) | 50 |
Number of Fibers | 8 |
Cable Length (ft.) | 3.3 |
Cable Length (in.) | 39.4 |
Minimum Bend Radius | 20MM (Dynamic); 10MM (Static) |
Shipping Dimensions (hwd / in.) | 0.50 x 7.00 x 9.00 |
Shipping Weight (lbs.) | 0.09 |
ENVIRONMENTAL
Operating Temperature Range | -4 to 140 °F (-20 to 60 °C) |
Storage Temperature Range | -4 to 140 °F (-20 to 60 °C) |
Operating Humidity Range | 5% to 85% RH, Non-Condensing |
Storage Humidity Range | 35% to 65% RH, Non-Condensing |
COMMUNICATIONS
Network Compatibility | 40 Gbps; 100 Gbps; 400 Gbps |
Attenuation @ 850NM | 3.0dB/Km |
Insertion Loss | ≤0.35dB |
CONNECTIONS
Side A - Connector 1 | 12-STRAND MTP/MPO (FEMALE) |
Side B - Connector 1 | (8) LC DUPLEX (MALE) |
Endface Polish | PC |
FEATURES & SPECIFICATIONS
Push/Pull Tabs | Yes |
Breakout | Yes |
Trunk | Yes |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Related Products
Network Panels & Jacks
Model Number | Description | |
---|---|---|
![]() |
N482-01U | Enclosure for 5 High-Density Fiber Cassettes, 1U |
![]() |
N482-02U | Enclosure for 14 High-Density Fiber Cassettes, 2U |
![]() |
N482-12M12-X2 | 40 GB Pass-Through Cassette, (x12) 12-Fiber MTP/MPO ( Female ) |
![]() |
N482-1M24-LC12 | 100Gb/120Gb to 10Gb Breakout Cassette - 24-Fiber OM4 MTP/MPO ( Male with Pins ) to (x12) LC |
![]() |
N482-2M12-LC12 | 40Gb to 10Gb Breakout Cassette - (x2) 12-Fiber OM4 MTP/MPO ( Male with Pins ) to (x12) LC |
![]() |
N482-2M24-6M12 | 100Gb/120Gb to 40Gb Breakout Cassette - (x2) 24-Fiber MTP/MPO ( Male with Pins ) to (x6) 12-Fiber OM4 MTP/MPO ( Male with Pins ) |
![]() |
N482-3M8-LC12 | 40/100Gb Breakout Cassette, 40Gb to 4 x 10Gb, 100Gb to 4 x 25Gb (x3) 8-Fiber OM4 MTP/MPO (Male with Pins) to (x12) LC Duplex, Type-B Polarity |
![]() |
N482-3M8L12-B | 40/100Gb OM4 Fiber Breakout Cassette with Built-In MTP Cables, 40Gb to 4 x 10Gb, 100Gb to 4 x 25Gb, (x3) 8-Fiber OM4 MTP/MPO to (x12) LC Duplex |
![]() |
N482-3M8L12S-B | 40/100Gb Fiber Breakout Cassette with Built-In MTP Cables, 40Gb to 4 x 10Gb, 100Gb to 4 x 25Gb, (x3) 8-Fiber Singlemode MTP/MPO to (x12) LC Duplex 9/125 |
![]() |
N482-6M12-6M12 | 40Gb Pass-Through Cassette - (x6) 12-Fiber MTP/MPO ( Female ) |
![]() |
N482-6M24-6M24 | 100Gb/120Gb Pass-Through Cassette - (x6) 24-Fiber MTP/MPO ( Female ) |
![]() |
N484-00U | Sleeve Holds 1 High-Density Copper/Fiber Cassette, 0U |
![]() |
N484-01U | Copper/Fiber Enclosure for 4 High-Density Cassettes, 1U |
![]() |
N484-12LC | 10GbE Pass-Through Cassette - (x12) LC Duplex |
![]() |
N484-12M12 | 40Gb Pass-Through Cassette - (x12) 12-Fiber MTP/MPO ( Female ) |
![]() |
N484-12M24 | 100Gb/120Gb Pass-Through Cassette - (x12) 24-Fiber MTP/MPO ( Female ) |
![]() |
N484-1M24-LC12 | 100Gb/120Gb to10Gb Breakout Cassette, 24-Fiber OM4 MTP/MPO ( Male with Pins ) to ( x12 ) LC Duplex |
![]() |
N484-2M12-LC12 | 40Gb to 10Gb Breakout Cassette, (x2) 12-Fiber OM4 MTP/MPO ( Male with Pins ) to ( x12 ) LC Duplex |
![]() |
N484-2M24-6M12 | 100Gb/120Gb to 40Gb Breakout Cassette, (x2) 24-Fiber MTP/MPO (Male with Pins) to (x6) 12-Fiber MTP/MPO (Male with Pins) |
![]() |
N484-3M8-LC12 | 40/100Gb Breakout Cassette, 40Gb to 4 x 10Gb, 100Gb to 4 x 25Gb, (x3) 8-Fiber MTP/MPO to (x12) LC Duplex, Type-B Polarity |
Documents & Downloads
Useful Web Pages
Product Images