Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

MTP/MPO to 8xLC Fan-Out Patch Cable, 40Gb, 40GBASE-SR4, OM4 Plenum-Rated, Push/Pull Tab, Magenta, 1M (3.3 ft.)

Model Number: N845-01M-8L-MG


Connects 4 10Gb duplex LC devices to a 40Gb MTP port on a network switch. Designed for high-density connections between 40GBASE-SR4 network equipment.
  • Push/pull tab connectors install/remove with one hand
  • Plenum-rated jacket for connecting in ceilings, walls and ducts
  • Magenta color for easy OM4 identification
  • Base-8 Fiber compatible with both QSFP+ 40GBASE-SR4 and QSFP28 100GBASE-SR4 connections
  • Slim, space-saving uniboot design for neat cable management
  • Premium-grade ceramic ferrule designed for fast applications

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The one-meter N845-01M-8L-MG MTP/MPO to 8xLC Fan-Out Patch Cable supports 40 Gb Ethernet speeds and is designed for high-density connections between 40GBASE-SR4 network equipment. With one male MTP/MPO and eight male LC connectors, this OM4-rated multimode fiber optic fan-out cable supports various multi- and single-fiber connections. It fully transmits 40GBASE-SR with four fibers transmitting at 10 Gbps in each direction. Base-8 Fiber compatible with both QSFP+ 40GBASE-SR4 and QSFP28 100GBASE-SR4 connections.

Push/pull tab connectors are easily accessible in high-density data center applications and make the cable easy to install and remove with one hand. The magenta-colored N845-01M-8L-MG features a premium-grade ceramic ferrule for 10 GbE and faster applications. The slim, space-saving uniboot design makes cable easier to manage. The plenum-rated jacket is perfect for connecting high-speed network components in ceilings, walls and ducts. The sturdy plastic housing is built to last a long time.

Features

OM4-Rated for 40 Gb Ethernet Applications
  • Connects 4 10Gb duplex LC devices to a 40Gb MTP port on a network switch
  • Designed for high-density connections between 40GBASE-SR4 network equipment
  • Base-8 Fiber compatible with both QSFP+ 40GBASE-SR4 and QSFP28 100GBASE-SR4 connections
  • Multimode fiber optic fan-out cable supports various multi- and single-fiber connections
  • Fully transmits 40GBASE-SR with four fibers transmitting at 10 Gbps in each direction
  • Magenta-colored for identification as an OM4 cable

MTP/MPO and LC Connectors with Push/Pull Tabs
  • 1 male MTP/MPO and 8 male LC connectors
  • Push/pull tab connectors easy to install and remove with one hand

Error-Free Signal Transfer
  • Premium-grade ceramic ferrule for 10 GbE and faster applications
  • Slim, space-saving uniboot design makes cable easier to manage
  • Plenum-rated jacket for connecting in ceilings, walls and ducts
  • Sturdy plastic housing built to last a long time

Package Includes

  • N845-01M-8L-MG MTP/MPO to 8xLC Fan-Out Patch Cable, Magenta, 1 m
RoHS compliant

Specifications

OVERVIEW
UPC Code037332200044
Clad Diameter125 micron
Core Diameter50 micron
Number of Fibers12
Optical Mode  OM4
INPUT
Cable Length (ft.)3.3
Cable Length (in.)39.4
PHYSICAL
ColorMagenta
Shipping Dimensions (hwd / in.)0.50 x 7.00 x 9.00
Shipping Weight (lbs.)0.09
ENVIRONMENTAL
Operating Temperature Range-4 TO 140 F (-20 TO 60 C)
Storage Temperature Range-4 TO 140 F (-20 TO 60 C)
COMMUNICATIONS
Network Speed10Gbps / 40Gbps / 100Gbps
CONNECTIONS
Side A - Connector 112-STRAND MTP (FEMALE)
Side B - Connector 1(8) LC DUPLEX (MALE) WITH PULL/PUSH TAB
FEATURES & SPECIFICATIONS
TechnologyMultimode; MTP/MPO
SPECIAL FEATURES
Push/Pull TabsYes
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Network Panels, Jacks & Hardware
  Model Number Description
N482-01U | Network Panels, Jacks & Hardware N482-01U High Density Fiber Enclosure Panel, 1U, 5-Cassette Capacity
N482-02U | Network Panels, Jacks & Hardware N482-02U High Density Fiber Enclosure Panel, 2U, 14-Cassette Capacity
N482-12M12-X2 | Network Panels, Jacks & Hardware N482-12M12-X2 40 GB Pass-Through Cassette, (x12) 12-Fiber MTP/MPO ( Female )
N482-1M24-LC12 | Network Panels, Jacks & Hardware N482-1M24-LC12 100Gb/120Gb to 10Gb Breakout Cassette - 24-Fiber OM4 MTP/MPO ( Male with Pins ) to (x12) LC
N482-2M12-LC12 | Network Panels, Jacks & Hardware N482-2M12-LC12 40Gb to 10Gb Breakout Cassette - (x2) 12-Fiber OM4 MTP/MPO ( Male with Pins ) to (x12) LC
N482-2M24-6M12 | Network Panels, Jacks & Hardware N482-2M24-6M12 100Gb/120Gb to 40Gb Breakout Cassette - (x2) 24-Fiber MTP/MPO ( Male with Pins ) to (x6) 12-Fiber OM4 MTP/MPO ( Male with Pins )
N482-3M8-LC12 | Network Panels, Jacks & Hardware N482-3M8-LC12 40/100Gb Breakout Cassette, 40Gb to 4 x 10Gb, 100Gb to 4 x 25Gb (x3) 8-Fiber OM4 MTP/MPO (Male with Pins) to (x12) LC Duplex, Type-B Polarity
N482-3M8L12-B | Network Panels, Jacks & Hardware N482-3M8L12-B 40/100Gb OM4 Fiber Breakout Cassette with Built-In MTP Cables, 40Gb to 4 x 10Gb, 100Gb to 4 x 25Gb, (x3) 8-Fiber OM4 MTP/MPO to (x12) LC Duplex
N482-3M8L12S-B | Network Panels, Jacks & Hardware N482-3M8L12S-B 40/100Gb Fiber Breakout Cassette with Built-In MTP Cables, 40Gb to 4 x 10Gb, 100Gb to 4 x 25Gb, (x3) 8-Fiber Singlemode MTP/MPO to (x12) LC Duplex 8.3/125
N482-6M12-6M12 | Network Panels, Jacks & Hardware N482-6M12-6M12 40Gb Pass-Through Cassette - (x6) 12-Fiber MTP/MPO ( Female )
N482-6M24-6M24 | Network Panels, Jacks & Hardware N482-6M24-6M24 100Gb/120Gb Pass-Through Cassette - (x6) 24-Fiber MTP/MPO ( Female )
N484-00U | Network Panels, Jacks & Hardware N484-00U High Density Copper / Fiber Cassette Sleeve, 0U, 1-Cassette Capacity
N484-01U | Network Panels, Jacks & Hardware N484-01U High Density Copper / Fiber Enclosure Panel, 1U, 4-Cassette Capacity
N484-12LC | Network Panels, Jacks & Hardware N484-12LC 10GbE Pass-Through Cassette - (x12) LC Duplex
N484-12M12 | Network Panels, Jacks & Hardware N484-12M12 40Gb Pass-Through Cassette - (x12) 12-Fiber MTP/MPO ( Female )
N484-12M24 | Network Panels, Jacks & Hardware N484-12M24 100Gb/120Gb Pass-Through Cassette - (x12) 24-Fiber MTP/MPO ( Female )
N484-1M24-LC12 | Network Panels, Jacks & Hardware N484-1M24-LC12 100Gb/120Gb to10Gb Breakout Cassette, 24-Fiber OM4 MTP/MPO ( Male with Pins ) to ( x12 ) LC Duplex
N484-2M12-LC12 | Network Panels, Jacks & Hardware N484-2M12-LC12 40Gb to 10Gb Breakout Cassette, (x2) 12-Fiber OM4 MTP/MPO ( Male with Pins ) to ( x12 ) LC Duplex
N484-2M24-6M12 | Network Panels, Jacks & Hardware N484-2M24-6M12 100Gb/120Gb to 40Gb Breakout Cassette, (x2) 24-Fiber MTP/MPO (Male with Pins) to (x6) 12-Fiber MTP/MPO (Male with Pins)
N484-3M8-LC12 | Network Panels, Jacks & Hardware N484-3M8-LC12 40/100Gb Breakout Cassette, 40Gb to 4 x 10Gb, 100Gb to 4 x 25Gb, (x3) 8-Fiber MTP/MPO to (x12) LC Duplex, Type-B Polarity

Resources & Downloads

support icon

Do you own a
N845-01M-8L-MG

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.