MTP/MPO (APC) Singlemode Slim Trunk Cable, 24-Strand, 40/100 GbE, 40/100GBASE-PLR4, Plenum, 6mm Dual Jacket, 23 m (75 ft.)
- Push/pull tab connectors easily install/remove with one hand
- Factory-terminated 8-fiber MTP/MPO connectors
- Angled APC connectors protect laser against destabilization
- 100% tested for low insertion loss and back reflection
- Yellow color for easy singlemode identification
- This product is covered by a Lifetime Limited Warranty (coverage details)
N392-23M-3X8-AP
Have a Question?
Features
- Designed to extend high-density connections between network equipment in telecom rooms and data centers
- Recommended for patching between data center MDFs and IDFs
- Optimized for QSFP+ 40GBASE-PLR4 and QSFP28 100GBASE-PSM4 networks
- 6 mm dual plenum-rated jacket and bend-insensitive fiber perfect for ceilings, walls and ducts
- Yellow-colored for identification as a singlemode cable
Factory-Terminated MTP/MPO APC Connectors with Push/Pull Tabs
- 8-fiber female connectors 12 times denser than SC connectors
- Push/pull tab connectors easy to install and remove with one hand
- Angled connectors prevent light from reflecting back into laser
- 100% tested for low insertion loss and back reflection
Specifications
OVERVIEW
UPC Code | 037332205469 |
Technology | MTP/MPO; Singlemode |
PHYSICAL
Color | Yellow |
Clad Diameter | 125 micron |
Core Diameter | 8.3 micron |
Number of Fibers | 8 |
Cable Length (ft.) | 75.5 |
Cable Length (in.) | 905.5 |
Shipping Dimensions (hwd / in.) | 4.72 x 10.24 x 10.24 |
Shipping Weight (lbs.) | 2.73 |
ENVIRONMENTAL
Operating Temperature Range | -4 TO 140 F (-20 TO 60 C) |
Storage Temperature Range | -4 TO 140 F (-20 TO 60 C) |
COMMUNICATIONS
Network Speed | 10Gbps / 40Gbps / 100Gbps |
CONNECTIONS
Side A - Connector 1 | (3) 8-STRAND MTP (FEMALE) |
Side A - Connector 2 | (3) 8-STRAND MTP (FEMALE) |
Side B - Connector 1 | (3) 8-STRAND MTP (FEMALE) |
FEATURES & SPECIFICATIONS
Cable Style | Plenum Rated |
SPECIAL FEATURES
Push/Pull Tabs | Yes |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
Network Panels & Jacks
Model Number | Description | |
---|---|---|
![]() |
N482-3M8L12S | 40/100Gb Singlemode Fiber, 40Gb to 4 x 10Gb, 100Gb to 4 x 25Gb, Breakout Cassette, (x3) 8-Fiber MTP/MPO (APC) to (x12) LC (UPC) Duplex 8.3/125, N482 Chassis |
![]() |
N484-3M8L12S | 40/100Gb Singlemode Fiber Breakout Cassette, 40Gb to 4 x 10Gb, 100Gb to 4 x 25Gb, (x3) 8-Fiber MTP/MPO (APC) to (x12) LC (UPC) Duplex 8.3/125, N484 Chassis |
Resources & Downloads
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.