MTP/MPO (APC) to 8xLC (UPC) Singlemode Breakout Patch Cable, 40/100 GbE, QSFP+ 40GBASE-PLR4, Plenum, Yellow, 3M (9.84 ft.)
- Push/pull tab connectors install/remove with one hand
- 12-fiber MTP/MPO connectors with 12x density of SC connectors
- Slim space-saving uniboot design for easy cable management
- Angled APC connectors protect laser against destabilization
- Yellow color for quick singlemode identification
- This product is covered by a Lifetime Limited Warranty (coverage details)
N390-03M-8LC-AP
Have a Question?
Features
- Designed for high-density fiber patching between data center MDFs and IDFs in enterprise installations
- Optimized for QSFP+ 40GBASE-PLR4 and QSFP28 100GBASE-PSM4 networks
- Plenum-rated jacket suited for ceilings, walls and ducts
- Yellow-colored for identification as a singlemode cable
MTP/MPO APC and LC Duplex UPC Connectors with Push/Pull Tabs
- MTP/MPO female connector and 8 LC duplex male connectors—no splicing required
- 12-fiber MTP/MPO connector 12 times denser than SC connector
- APC connector angled to prevent light from reflecting back into laser
- UPC connector with premium-grade ceramic ferrule for 10 GbE and faster applications
- Push/pull tabs easy to install and remove with one hand
Error-Free Signal Transfer
- Fully transmits 40GBASE-PLR4 with 4 fibers transmitting at 10 Gbps in each direction
- 100% tested for low insertion loss and back reflection
- Slim, space-saving uniboot design easier to manage in crowded applications
Specifications
OVERVIEW
UPC Code | 037332205599 |
Clad Diameter | 125 micron |
Core Diameter | 8.3 micron |
Number of Fibers | 12 |
Technology | MTP/MPO; Singlemode |
INPUT
Cable Length (ft.) | 9.8 |
Cable Length (in.) | 118.1 |
PHYSICAL
Color | Yellow |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.17 |
ENVIRONMENTAL
Operating Temperature Range | -4 to 140 F (-20 to 60 C) |
Storage Temperature Range | -4 to 140 F (-20 to 60 C) |
COMMUNICATIONS
Network Speed | 10Gbps / 40Gbps / 100Gbps |
CONNECTIONS
Side A - Connector 1 | 12-STRAND MTP (FEMALE) |
Side B - Connector 1 | (8) LC DUPLEX (MALE) WITH PULL/PUSH TAB |
SPECIAL FEATURES
Push/Pull Tabs | Yes |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
Network Panels & Jacks
Model Number | Description | |
---|---|---|
![]() |
N482-3M8L12S | 40/100Gb Singlemode Fiber, 40Gb to 4 x 10Gb, 100Gb to 4 x 25Gb, Breakout Cassette, (x3) 8-Fiber MTP/MPO (APC) to (x12) LC (UPC) Duplex 8.3/125, N482 Chassis |
![]() |
N484-3M8L12S | 40/100Gb Singlemode Fiber Breakout Cassette, 40Gb to 4 x 10Gb, 100Gb to 4 x 25Gb, (x3) 8-Fiber MTP/MPO (APC) to (x12) LC (UPC) Duplex 8.3/125, N484 Chassis |
Resources & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.