Part Number: N844-LOOP-12F
- MTP / MPO Loopback for 40GbE QSFP+ Optical Testing
- 50/125 OM3 6-Fiber
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
This N844-LOOP-12F MTP/MPO OM3 Fiber Optic Loopback Tester is typically used for test and measurement procedures in networking environments.The device is ideal for a multitude of applications that require signal looping in a MTP/MPO form factor. Features push-pull tab for easy disconnect. A dust cap is included for protection during storage.
Features
- MTP / MPO OM3 Loopback Tester
- Push-pull tab for quick disconnect
- Protective dust cover included for protection during storage
- 4-inch overall length
- Pin config: 1 -12, 2-11, 3-10, 4-9, 5-8, 6-7
System Requirements
- Networking hardware with MTP / MPO ports
Package Includes
- MTP / MPO Fiber Optic Loopback Tester (Multimode 50/125um, OM3) - Female
Specifications
OVERVIEW
UPC Code | 037332188205 |
Accessory Type | Cable Tester |
Technology | Multimode |
Optical Mode | OM3 |
CONNECTIONS
Side A - Connector 1 | 12-STRAND MTP/MPO (FEMALE) |
Side B - Connector 1 | 12-STRAND MTP/MPO (FEMALE) |
Endface Polish | PC |
PHYSICAL
Cable Jacket Color | Aqua |
Connector Color | Aqua; Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | OFNP |
Clad Diameter (microns) | 125 |
Core Diameter (microns) | 50 |
Number of Fibers | 12 |
Cable Length (ft.) | 0.33 |
Cable Length (in.) | 4 |
Minimum Bend Radius | 20mm (Dynamic); 10mm (Static) |
Shipping Dimensions (hwd / in.) | 5.90 x 4.00 x 0.50 |
Shipping Weight (lbs.) | 0.01 |
ENVIRONMENTAL
Operating Temperature Range | -4° to 140°F (-20° to 60°C) |
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
Operating Humidity Range | 5% to 85% RH, Non-Condensing |
Storage Humidity Range | 35% to 65% RH, Non-Condensing |
COMMUNICATIONS
Network Compatibility | 40 Gbps; 100 Gbps; 400 Gbps |
Attenuation @ 850NM | 3.0 dB / km |
Insertion Loss | ≤ 0.35 dB |
FEATURES & SPECIFICATIONS
Push/Pull Tabs | Yes |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images