MTP/MPO Multimode Base-8 Trunk Cable, 24-Strand, 40GB/100GB, 40/100GBASE-SR4, OM4 Plenum-Rated (3xF/3xF), Push/Pull Tab, Magenta, 45M (147.63 ft.)
- Push/pull tab connectors install/remove with one hand
- 8-fiber MTP/MPO connectors with 12x density of SC connectors
- 100% tested for low insertion loss and back reflection
- 50/125 OM4-rated multimode fiber
- Magenta color for easy OM4 identification
- This product is covered by a Lifetime Limited Warranty (coverage details)
N858-45M-3X8-MG
Have a Question?
Overview
With three female MTP/MPO connectors on each end, this OM4-rated multimode fiber optic cable is recommended for high-density fiber patching between data center MDFs (main distribution frames) and IDFs (intermediate distribution frames). It's colored magenta for instant identification as an OM4 cable. Push/pull tab connectors are easily accessible in high-density data center applications and make the cable easy to install and remove with one hand.
The 8-fiber MTP/MPO connectors are about the same size as SC connectors, but are 12 times denser, freeing up rack space for other cables. Optimized for QSFP+ 40GBASE-SR4 and QSFP28 100GBASE-SR4 networks, this cable is tested for low insertion loss and back reflection on every connector and attenuation loss that meets or exceeds current standards. The 5.6-millimeter ruggedized plenum-rated jacket and bend-insensitive fiber are perfect for connecting high-speed network components in ceilings, walls and ducts.
Features
- Designed to extend high-density connections between network equipment in telecom rooms and data centers
- Recommended for patching between data center MDFs and IDFs
- Optimized for QSFP+ 40GBASE-SR4 and QSFP28 100GBASE-SR4 networks
- Magenta-colored for identification as an OM4 cable
MTP/MPO Connectors with Push/Pull Tabs
- 8-fiber female connectors 12 times denser than SC connectors
- Push/pull tab connectors easy to install and remove with one hand
- 100% tested for low insertion loss and back reflection
Error-Free Signal Transfer
- 50/125 duplex glass fiber construction
- Plenum-rated jacket and bend-insensitive fiber perfect for ceilings, walls and ducts
Specifications
OVERVIEW
UPC Code | 037332200228 |
Attenuation @ 1310NM | 1.0dB/Km |
Attenuation @ 850NM | 3.0dB/Km |
Clad Diameter | 125 micron |
Core Diameter | 50 micron |
Number of Fibers | 8 |
Technology | Multimode; MTP/MPO |
Optical Mode | OM4 |
INPUT
Cable Length (ft.) | 147.6 |
Cable Length (in.) | 1771.7 |
PHYSICAL
Color | Magenta |
Shipping Dimensions (hwd / in.) | 4.72 x 10.24 x 10.24 |
Shipping Weight (lbs.) | 4.19 |
ENVIRONMENTAL
Operating Temperature Range | -4 TO 140 F (-20 TO 60 C) |
Storage Temperature Range | -4 TO 140 F (-20 TO 60 C) |
COMMUNICATIONS
Network Speed | 10Gbps / 40Gbps / 100Gbps |
CONNECTIONS
Side A - Connector 1 | (3) 8-STRAND MTP (FEMALE) |
Side B - Connector 1 | (3) 8-STRAND MTP (FEMALE) |
SPECIAL FEATURES
Push/Pull Tabs | Yes |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
Network Panels & Jacks
Model Number | Description | |
---|---|---|
![]() |
N482-01U | High Density Fiber Enclosure Panel, 1U, 5-Cassette Capacity |
![]() |
N482-02U | High Density Fiber Enclosure Panel, 2U, 14-Cassette Capacity |
![]() |
N482-12M12-X2 | 40 GB Pass-Through Cassette, (x12) 12-Fiber MTP/MPO ( Female ) |
![]() |
N482-1M24-LC12 | 100Gb/120Gb to 10Gb Breakout Cassette - 24-Fiber OM4 MTP/MPO ( Male with Pins ) to (x12) LC |
![]() |
N482-2M12-LC12 | 40Gb to 10Gb Breakout Cassette - (x2) 12-Fiber OM4 MTP/MPO ( Male with Pins ) to (x12) LC |
![]() |
N482-2M24-6M12 | 100Gb/120Gb to 40Gb Breakout Cassette - (x2) 24-Fiber MTP/MPO ( Male with Pins ) to (x6) 12-Fiber OM4 MTP/MPO ( Male with Pins ) |
![]() |
N482-3M8-LC12 | 40/100Gb Breakout Cassette, 40Gb to 4 x 10Gb, 100Gb to 4 x 25Gb (x3) 8-Fiber OM4 MTP/MPO (Male with Pins) to (x12) LC Duplex, Type-B Polarity |
![]() |
N482-3M8L12-B | 40/100Gb OM4 Fiber Breakout Cassette with Built-In MTP Cables, 40Gb to 4 x 10Gb, 100Gb to 4 x 25Gb, (x3) 8-Fiber OM4 MTP/MPO to (x12) LC Duplex |
![]() |
N482-3M8L12S-B | 40/100Gb Fiber Breakout Cassette with Built-In MTP Cables, 40Gb to 4 x 10Gb, 100Gb to 4 x 25Gb, (x3) 8-Fiber Singlemode MTP/MPO to (x12) LC Duplex 8.3/125 |
![]() |
N482-6M12-6M12 | 40Gb Pass-Through Cassette - (x6) 12-Fiber MTP/MPO ( Female ) |
![]() |
N482-6M24-6M24 | 100Gb/120Gb Pass-Through Cassette - (x6) 24-Fiber MTP/MPO ( Female ) |
![]() |
N484-00U | High Density Copper / Fiber Cassette Sleeve, 0U, 1-Cassette Capacity |
![]() |
N484-01U | High Density Copper / Fiber Enclosure Panel, 1U, 4-Cassette Capacity |
![]() |
N484-12LC | 10GbE Pass-Through Cassette - (x12) LC Duplex |
![]() |
N484-12M12 | 40Gb Pass-Through Cassette - (x12) 12-Fiber MTP/MPO ( Female ) |
![]() |
N484-12M24 | 100Gb/120Gb Pass-Through Cassette - (x12) 24-Fiber MTP/MPO ( Female ) |
![]() |
N484-1M24-LC12 | 100Gb/120Gb to10Gb Breakout Cassette, 24-Fiber OM4 MTP/MPO ( Male with Pins ) to ( x12 ) LC Duplex |
![]() |
N484-2M12-LC12 | 40Gb to 10Gb Breakout Cassette, (x2) 12-Fiber OM4 MTP/MPO ( Male with Pins ) to ( x12 ) LC Duplex |
![]() |
N484-2M24-6M12 | 100Gb/120Gb to 40Gb Breakout Cassette, (x2) 24-Fiber MTP/MPO (Male with Pins) to (x6) 12-Fiber MTP/MPO (Male with Pins) |
![]() |
N484-3M8-LC12 | 40/100Gb Breakout Cassette, 40Gb to 4 x 10Gb, 100Gb to 4 x 25Gb, (x3) 8-Fiber MTP/MPO to (x12) LC Duplex, Type-B Polarity |
Resources & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.