Part Number: N858-11M-3X8-MG
This Model has been retired and replaced by N858-15M-3X8-MG. More information for the N858-11M-3X8-MG is available on the model support page
Features
- Designed to extend high-density connections between network equipment in telecom rooms and data centers
- Recommended for patching between data center MDFs and IDFs
- Optimized for QSFP+ 40GBASE-SR4 and QSFP28 100GBASE-SR4 networks
- Magenta-colored for identification as an OM4 cable
MTP/MPO Connectors with Push/Pull Tabs
- 8-fiber female connectors 12 times denser than SC connectors
- Push/pull tab connectors easy to install and remove with one hand
- 100% tested for low insertion loss and back reflection
Error-Free Signal Transfer
- 50/125 duplex glass fiber construction
- Plenum-rated jacket and bend-insensitive fiber perfect for ceilings, walls and ducts
Specifications
OVERVIEW
UPC Code | 037332200174 |
Technology | Multimode |
Optical Mode | OM4 |
CONNECTIONS
Side A - Connector 1 | (3) 8-STRAND MTP/MPO (FEMALE) |
Side B - Connector 1 | (3) 8-STRAND MTP/MPO (FEMALE) |
Endface Polish | PC |
Polarity | Type B (cross) |
PHYSICAL
Cable Jacket Color | Magenta |
Connector Color | Magenta; Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | OFNP |
Clad Diameter (microns) | 125 |
Core Diameter (microns) | 50 |
Number of Fibers | 24 |
Cable Length (ft.) | 36.1 |
Cable Length (in.) | 433.1 |
Minimum Bend Radius | 20MM (Dynamic); 10MM (Static) |
Shipping Dimensions (hwd / in.) | 3.70 x 8.30 x 8.20 |
Shipping Weight (lbs.) | 1.50 |
ENVIRONMENTAL
Operating Temperature Range | -4 to 140 °F (-20 to 60 °C) |
Storage Temperature Range | -4 to 140 °F (-20 to 60 °C) |
Operating Humidity Range | 5% to 85% RH, Non-Condensing |
Storage Humidity Range | 35% to 65% RH, Non-Condensing |
COMMUNICATIONS
Network Compatibility | 40 Gbps; 100 Gbps; 400 Gbps |
Attenuation @ 850NM | 3.0dB/Km |
Insertion Loss | ≤0.35dB |
FEATURES & SPECIFICATIONS
Push/Pull Tabs | Yes |
Breakout | Yes |
Trunk | Yes |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images