Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Premium multimode fiber optic cabling for transmitting 40/100 Gb data and voice signals over short distances. Designed for high-density connections between network equipment in telecom rooms and data centers.

  • Push/pull tab connectors install/remove with one hand
  • 12-fiber MTP/MPO connectors with 12x density of SC connectors
  • 100% tested for low insertion loss and back reflection
  • Base-8 Fiber compatible with both QSFP+ 40GBASE-SR4 and QSFP28 100GBASE-SR4 connections
  • 50/125 OM4-rated multimode fiber
  • Magenta color for easy OM4 identification

Overview

The two-meter N845-02M-12-MG MTP/MPO Multimode Patch Cable supports 40/100 Gb Ethernet speeds and is designed for high-density connections between network equipment in telecommunication rooms and data centers. With two female MTP/MPO connectors, this OM4-rated multimode fiber optic cable is recommended for high-density fiber patching between data center MDFs (main distribution frames) and IDF (intermediate distribution frames). It’s colored magenta for instant identification as an OM4 cable. Base-8 Fiber compatible with both QSFP+ 40GBASE-SR4 and QSFP28 100GBASE-SR4 connections.

The 12-fiber MTP/MPO connectors are about the same size as SC connectors, but are 12 times denser, freeing up circuit card and rack space for other cables. The cable is tested for low insertion loss and back reflection on every connector and attenuation loss that meets or exceeds current standards. Push/pull tab connectors are easily accessible in high-density data center applications and make the cable easy to install and remove with one hand. The plenum-rated jacket is perfect for connecting high-speed network components in ceilings, walls and ducts.

Features

OM4-Rated for 40/100 Gb Ethernet Applications
  • Designed to extend high-density connections between network equipment in telecommunication rooms and data centers
  • Base-8 Fiber compatible with both QSFP+ 40GBASE-SR4 and QSFP28 100GBASE-SR4 connections
  • Backward compatible with existing 50/125 fiber
  • Magenta-colored for identification as an OM4 cable

MTP/MPO Connectors with Push/Pull Tabs
  • 12-fiber female connectors 12 times denser than SC connectors
  • Push/pull tab connectors easy to install and remove with one hand
  • 100% tested for low insertion loss and back reflection

Error-Free Signal Transfer
  • 50/125 duplex glass fiber construction
  • Plenum-rated jacket perfect for ceilings, walls and ducts

Package Includes

  • N845-02M-12-MG MTP/MPO Multimode Patch Cable, Magenta, 2 m
RoHS compliant

Specifications

OVERVIEW
UPC Code037332200273
TechnologyMultimode
Optical Mode  OM4
CONNECTIONS
Side A - Connector 112-STRAND MTP/MPO (FEMALE)
Side B - Connector 112-STRAND MTP/MPO (FEMALE)
Endface PolishPC
PolarityType B (cross)
PHYSICAL
Cable Jacket ColorMagenta
Connector ColorMagenta; Black
Cable Jacket MaterialPVC
Cable Jacket RatingOFNP
Clad Diameter (microns)125
Core Diameter (microns)50
Number of Fibers12
Cable Length (ft.)6.6
Cable Length (in.)78.7
Minimum Bend Radius20 mm (Dynamic); 10 mm (Static)
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.06
Fiber Cable Length2M (6.6 ft)
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range5% to 85% RH, Non-Condensing
Storage Humidity Range35% to 65% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility40 Gbps; 100 Gbps; 400 Gbps
Attenuation @ 850NM3.0 dB/km
Insertion Loss  ≤ 0.35 dB
FEATURES & SPECIFICATIONS
Push/Pull TabsYes
STANDARDS & COMPLIANCE
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.