Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

MTP/MPO Fan-Out Cable, MTP/MPO to 4xLC, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 2M (6 ft.)


  • MTP / MPO to 8 x LC Fan-out Cable
  • OM3, 40GbE rated, 40GBASE-SR4
  • 50/125 Multimode

View Full Product Details

Tripp Lite Part Number

N844-02M-8LC-P

Have a Question?
Contact Us

Features

  • MTP / MPO to 8 x LC, 2 Meter Fan-out Cable
  • 40GbE rated OM3 50/125 Multimode
  • Plenum rated jacket

Package Includes

  • 2M (6-ft.) MTP / MPO Fan-out Cable, MTP/MPO to 8 x LC, 40GbE OM3 Plenum
RoHS compliant

Specifications

OVERVIEW
UPC Code037332173768
TechnologyMultimode; MTP/MPO
Optical Mode  OM3
PHYSICAL
Cable Jacket ColorAqua
Clad Diameter125 micron
Core Diameter50 micron
Number of Fibers12
Cable Length (ft.)6.6
Cable Length (in.)78.7
Shipping Dimensions (hwd / in.)0.25 x 4.90 x 6.00
Shipping Weight (lbs.)0.10
COMMUNICATIONS
Network Speed10Gbps / 40Gbps / 100Gbps
CONNECTIONS
Side A - Connector 112-STRAND MTP (FEMALE)
Side B - Connector 1(4) LC DUPLEX (MALE)
SPECIAL FEATURES
Push/Pull TabsNo
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Documents & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.