Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

MTP/MPO (APC) Singlemode Slim Trunk Cable, 24-Strand, 40/100 GbE, 40/100GBASE-PLR4, Plenum, 6mm Dual Jacket, 15 m (49 ft.)

Model Number: N392-15M-3X8-AP


Premium 8.3/125 singlemode fiber optic cabling for transmitting 40/100 Gb data and voice signals. Designed for high-density connections between network equipment in telecom rooms and data centers.
  • Push/pull tab connectors easily install/remove with one hand
  • Factory-terminated 8-fiber MTP/MPO connectors
  • Angled APC connectors protect laser against destabilization
  • 100% tested for low insertion loss and back reflection
  • Yellow color for easy singlemode identification

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The N392-15M-3X8-AP MTP/MPO (APC) Singlemode Slim Trunk Cable (3xF/3xF) supports 40/100 Gb Ethernet speeds and is designed for high-density connections between network equipment in telecommunication rooms and data centers. With three female MTP/MPO connectors on each end, this singlemode fiber optic cable is recommended for high-density fiber patching between data center MDFs (main distribution frames) and IDFs (intermediate distribution frames).

The factory-terminated 8-fiber MTP/MPO connectors are about the same size as SC connectors, but are 12 times denser, freeing up rack space for other cables. The APC connectors are angled to prevent infrared light entering the fiber from bouncing back into the laser. Optimized for QSFP+ 40GBASE-PLR4 and QSFP28 100GBASE-PSM4 networks, this cable is tested for low insertion loss and back reflection on every connector and attenuation loss that meets or exceeds current standards.

The N392-15M-3X8-AP is colored yellow for instant identification in a crowded switch or patch panel as a singlemode cable. Push/pull tab connectors are easily accessible in high-density data center applications and make the plug-and-play cable easy to install and remove with one hand. The 6-millimeter dual plenum-rated jacket and bend-insensitive fiber are perfect for connecting high-speed network components in ceilings, walls and ducts.

Features

8.3/125 Rated Singlemode Cable for 40/100 Gb Ethernet Applications
  • Designed to extend high-density connections between network equipment in telecom rooms and data centers
  • Recommended for patching between data center MDFs and IDFs
  • Optimized for QSFP+ 40GBASE-PLR4 and QSFP28 100GBASE-PSM4 networks
  • 6 mm dual plenum-rated jacket and bend-insensitive fiber perfect for ceilings, walls and ducts
  • Yellow-colored for identification as a singlemode cable

Factory-Terminated MTP/MPO APC Connectors with Push/Pull Tabs
  • 8-fiber female connectors 12 times denser than SC connectors
  • Push/pull tab connectors easy to install and remove with one hand
  • Angled connectors prevent light from reflecting back into laser
  • 100% tested for low insertion loss and back reflection

Package Includes

  • N392-15M-3X8-AP MTP/MPO Singlemode Slim Trunk Cable, Yellow, 15 m
RoHS compliant

Specifications

OVERVIEW
UPC Code037332205452
Clad Diameter125 micron
Core Diameter8.3 micron
Number of Fibers8
INPUT
Cable Length (ft.)49.2
Cable Length (in.)590.6
PHYSICAL
ColorYellow
Shipping Dimensions (hwd / in.)4.72 x 10.24 x 10.24
Shipping Weight (lbs.)2.43
ENVIRONMENTAL
Operating Temperature Range-4 TO 140 F (-20 TO 60 C)
Storage Temperature Range-4 TO 140 F (-20 TO 60 C)
COMMUNICATIONS
Network Speed10Gbps / 40Gbps / 100Gbps
CONNECTIONS
Side A - Connector 1(3) 8-STRAND MTP (FEMALE)
Side B - Connector 1(3) 8-STRAND MTP (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyMTP/MPO; Singlemode
SPECIAL FEATURES
Push/Pull TabsYes
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Network Panels, Jacks & Hardware
  Model Number Description
N482-3M8L12S | Network Panels, Jacks & Hardware N482-3M8L12S 40/100Gb Singlemode Fiber, 40Gb to 4 x 10Gb, 100Gb to 4 x 25Gb, Breakout Cassette, (x3) 8-Fiber MTP/MPO (APC) to (x12) LC (UPC) Duplex 8.3/125, N482 Chassis
N484-3M8L12S | Network Panels, Jacks & Hardware N484-3M8L12S 40/100Gb Singlemode Fiber Breakout Cassette, 40Gb to 4 x 10Gb, 100Gb to 4 x 25Gb, (x3) 8-Fiber MTP/MPO (APC) to (x12) LC (UPC) Duplex 8.3/125, N484 Chassis

Resources & Downloads

support icon

Do you own a
N392-15M-3X8-AP

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.