Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

MTP/MPO (APC) to 8xLC (UPC) Singlemode Breakout Patch Cable, 40/100 GbE, QSFP+ 40GBASE-PLR4, Plenum, Yellow, 1 m (3.3 ft.)

Model Number: N390-01M-8LC-AP


Premium 8.3/125 singlemode fiber optic cabling for transmitting 40/100 Gb data and voice signals. Designed for high-density fiber patching between data center MDFs and IDFs in enterprise installations.
  • Push/pull tab connectors install/remove with one hand
  • 12-fiber MTP/MPO connectors with 12x density of SC connectors
  • Slim space-saving uniboot design for easy cable management
  • Angled APC connectors protect laser against destabilization
  • Yellow color for quick singlemode identification

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The N390-01M-8LC-AP MTP/MPO to 8xLC Singlemode Breakout Patch Cable supports 40/100 Gb Ethernet speeds and is designed for high-density fiber patching between data center MDFs (main distribution frames) and IDFs (intermediate distribution frames) in enterprise installations. It’s optimized for QSFP+ 40GBASE-PLR4 and QSFP28 100GBASE-PSM4 networks. Its plenum-rated jacket makes it ideal for connecting switches, hubs, routers and other high-speed network components in ceilings, walls and ducts.

The 12-fiber MTP/MPO connector is about the same size as an SC connector, but is 12 times denser, freeing up rack space for other cables. The APC connector is angled to prevent infrared light entering the fiber from bouncing back into the laser. The N390-01M-8LC-AP is tested for low insertion loss and back reflection on every connector and attenuation loss that meets or exceeds current standards.

The N390-01M-8LC-AP uses eight fibers to fully transmit 40GBASE-PLR4 with four fibers transmitting at 10 Gbps in each direction. Its slim, space-saving uniboot design allows easier cable management. The LC UPC connector’s premium-grade ceramic ferrule is designed for fast applications of 10 GbE and higher.

The singlemode cable is colored yellow for instant identification in a crowded switch or patch panel. Push/pull tab connectors are easily accessible in high-density data center environments and make the plug-and-play cable easy to install and remove with one hand.

Features

8.3/125 Rated Singlemode Cable for 40/100 Gb Ethernet Applications
  • Designed for high-density fiber patching between data center MDFs and IDFs in enterprise installations
  • Optimized for QSFP+ 40GBASE-PLR4 and QSFP28 100GBASE-PSM4 networks
  • Plenum-rated jacket suited for ceilings, walls and ducts
  • Yellow-colored for identification as a singlemode cable

MTP/MPO APC and LC Duplex UPC Connectors with Push/Pull Tabs
  • MTP/MPO female connector and 8 LC duplex male connectors—no splicing required
  • 12-fiber MTP/MPO connector 12 times denser than SC connector
  • APC connector angled to prevent light from reflecting back into laser
  • UPC connector with premium-grade ceramic ferrule for 10 GbE and faster applications
  • Push/pull tabs easy to install and remove with one hand

Error-Free Signal Transfer
  • Fully transmits 40GBASE-PLR4 with 4 fibers transmitting at 10 Gbps in each direction
  • 100% tested for low insertion loss and back reflection
  • Slim, space-saving uniboot design easier to manage in crowded applications

Package Includes

  • N390-01M-8LC-AP MTP/MPO to 8xLC Singlemode Breakout Patch Cable, Yellow, 1 m
RoHS compliant

Specifications

OVERVIEW
UPC Code037332205414
Clad Diameter125 micron
Core Diameter8.3 micron
Number of Fibers12
INPUT
Cable Length (ft.)3.3
Cable Length (in.)39.4
PHYSICAL
ColorYellow
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.14
ENVIRONMENTAL
Operating Temperature Range-4 to 140 F (-20 to 60 C)
Storage Temperature Range-4 to 140 F (-20 to 60 C)
COMMUNICATIONS
Network Speed10Gbps / 40Gbps / 100Gbps
CONNECTIONS
Side A - Connector 112-STRAND MTP (FEMALE)
Side B - Connector 1(8) LC DUPLEX (MALE) WITH PULL/PUSH TAB
FEATURES & SPECIFICATIONS
TechnologyMTP/MPO; Singlemode
SPECIAL FEATURES
Push/Pull TabsYes
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Network Panels, Jacks & Hardware
  Model Number Description
N482-3M8L12S | Network Panels, Jacks & Hardware N482-3M8L12S 40/100Gb Singlemode Fiber, 40Gb to 4 x 10Gb, 100Gb to 4 x 25Gb, Breakout Cassette, (x3) 8-Fiber MTP/MPO (APC) to (x12) LC (UPC) Duplex 8.3/125, N482 Chassis
N484-3M8L12S | Network Panels, Jacks & Hardware N484-3M8L12S 40/100Gb Singlemode Fiber Breakout Cassette, 40Gb to 4 x 10Gb, 100Gb to 4 x 25Gb, (x3) 8-Fiber MTP/MPO (APC) to (x12) LC (UPC) Duplex 8.3/125, N484 Chassis

Resources & Downloads

support icon

Do you own a
N390-01M-8LC-AP

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.