Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Multi-Function Cable Tester with Wire Tracker (RJ45, RJ11, BNC, USB)

Model Number: T010-001-K


All-in-one multi-function kit for testing cable wiring, length, fault and location. Essential for cable installers or anyone in telecom or LAN environments.
  • Tests for open, short, cross, reverse and pairing connection
  • Tests RJ45 (STP/UTP), RJ11, BNC and USB cabling
  • Alligator clip adapter for testing common metal wires
  • Easy-to-read LCD interface
  • Included headphones for use in noisy areas
  • 2-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The T010-001-K Multi-Function Cable Tester is an essential tool for cable installers or anyone working in telecom or LAN environments. It allows you to test RJ45 (STP/UTP), RJ11, BNC and USB cable wiring, length, fault and location, as well as common metal wires using the included alligator clip adapter.

For instance, you can test wiring for open, short, cross, reverse and pairing connection. You can also track the location of an open circuit position, and determine the length of a cable – whether in a wall or on a spool – up to 4,920 feet (1,500 meters). The easy-to-read LCD interface includes a calibration function that lets you load saved data.

Powered by included 9-volt batteries, the T010-001-K can find an RJ45, RJ11, BNC or USB cable nestled within a group of cables. The auto-off function preserves battery power. The probe unit’s LED flashlight is handy for working in dark areas. Included headphones help you work in noisy areas. When not in use, the T010-001-K can be stored in its carrying case.

Features

Essential Tool for Cable Installers or Telecom/LAN Personnel
  • Tests RJ45 (STP/UTP), RJ11, BNC and USB cable wiring, length, fault and location
  • Tests common metal wires using included alligator clip adapter
  • Tests wiring for open, short, cross, reverse and pairing connection
  • Track location of open circuit position
  • Determine length of cable – even in a wall or on a spool – up to 4,920 ft. (1,500 m)
  • Finds RJ45, RJ11, BNC or USB cable within a group of cables

Powered by Included 9V Batteries
  • Auto-off function preserves battery power

Designed to Make Your Work Easier
  • Easy-to-read LCD interface
  • Headphones for working in noisy environments
  • LED flashlight for poking around dark areas
  • Stores away in convenient carrying case

Package Includes

  • Main tester
  • Remote tester
  • Remote probe unit
  • RJ45 jumper cable, 6 in.
  • RJ11 jumper cable, 6 in.
  • RJ11 to alligator clip adapter
  • Headphones
  • (2) 9V batteries
  • Carrying case
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332189905
PHYSICAL
Shipping Dimensions (hwd / in.)8.94 x 5.28 x 3.31
Shipping Weight (lbs.)1.65
FEATURES & SPECIFICATIONS
TechnologyCat5/5e; Cat6; Cat6a; USB 2.0 (High Speed); Coax; USB
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Resources & Downloads

support icon

Do you own a
T010-001-K

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.