Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Multi-Function Cable Tester with Wire Tracker and Tone Generator


Multi-function kit for tracking cable, locating a short or breakage in a non-powered cable, and mapping RJ45 wire. Essential for cable installers or anyone in the telecom or LAN environments.

  • Find an RJ11, RJ45 or BNC cable among group of cables
  • Find a short or breakage in non-powered wires
  • Perform wire mapping on RJ45 cables
  • LED flashlight on remote probe unit
  • Included headphones for use in noisy areas
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

T012-001-K

Have a Question?
Contact Us

Overview

The T012-001-K Multi-Function Cable Tester is an essential tool for cable installers or anyone working in telecom or LAN environments. It allows you to track cable, find a short or breakage in non-powered wires, and perform wire mapping on RJ45 cables, detecting shorts and open wires. Powered by included 9-volt batteries in the main tester and remote probe unit, the T012-001-K can find an RJ11, RJ45 or BNC cable nestled within a group of cables. The probe unit’s LED flashlight is handy for working in dark areas. Included headphones help you work in noisy environments. An adjustable volume button lets you fine-tune the tone generator.

Features

Essential Tool for Cable Installers or Telecom/LAN Personnel
  • Find RJ11, RJ45 or BNC cable among group of cables
  • Find short or breakage in non-powered wires
  • Perform wire mapping on RJ45 cables, detecting shorts and open wires

Designed to Make Your Work Easier
  • LED flashlight for poking around dark areas
  • Headphones for working in noisy environments
  • Volume control for fine-tuning the tone generator
  • Powered by included 9V batteries
  • Stores away in convenient carrying case

Package Includes

  • Main tester
  • Remote probe unit
  • RJ45 jumper cable
  • RJ11 jumper cable
  • Alligator clip adapter
  • Headphones
  • (2) 9V batteries
  • Carrying case
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332189912
Accessory TypeCable Tester
TechnologyCat5/5e; Cat6; Cat6a
PHYSICAL
Shipping Dimensions (hwd / in.)9.72 x 5.91 x 1.81
Shipping Weight (lbs.)1.21
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

More Q&As may be available on the T012001K model support page.

Documents & Downloads

support icon

Do you own a
T012-001-K

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.